1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mold Case TB General Use Series

Mold Case TB General Use Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 153.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Mold Case TB General Use Series

Features

●General-purpose type braid case.

Specification

●SPQ(piece):10
●Body Color: Black

Materials

●Main Body: Polystyrene
●Chassis: Aluminum
Part Number
TB-2-B
TB-3-B
TB-4-BSALE
TB-22-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Number of board mounting holes Conforming circuit board

฿ 153.00

CONTROL CONSOLE 1 Piece(s) 1 Day(s) -5435842 on diagonalTB-18

฿ 199.00

CONTROL CONSOLE 1 Piece(s) 1 Day(s) 1070401074 on cornersTB-19

฿ 275.62

฿ 227.11

CONTROL CONSOLE 1 Piece(s) Same day -85401354 on cornersTB-20

฿ 373.31

CONTROL CONSOLE 1 Piece(s) Quote 10110401754 on corners-

Loading...

  1. 1
 

Basic Information

Installation Not Specified Color Black Material Details Polystyrene (body) / aluminum (chassis)
Accessory Mounting screws 1 set PC board mounting boss (outer diameter / inner diameter) φ7 / φ2.7