1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mold Case TB Fixed Series

Mold Case TB Fixed Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 192.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Mold case TB fixed-type series

 
Part Number
TB-6-B
TB-7-B
TB-8-IV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Color Number of board mounting holes Conforming circuit board Material Details

฿ 192.16

CONTROL CONSOLE 1 Piece(s) Quote -543584Black2 on diagonalTB-18Polystyrene (body) / aluminum (chassis)

฿ 258.67

CONTROL CONSOLE 1 Piece(s) 19 Day(s) -7040107Black4 on cornersTB-19Polystyrene (body) / aluminum (chassis)

฿ 288.31

CONTROL CONSOLE 10 Piece(s) Quote 108540135Ivory4 on corners-Polystyrene

Loading...

  1. 1

Basic Information

Installation Not Specified Accessory Mounting screws 1 set PC board mounting boss (outer diameter / inner diameter) φ7 / φ2.7