1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mold Case TB-50 Series

Mold Case TB-50 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 131.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· TB-50 series molded case

 
Part Number
TB-51-B
TB-53-B
TB-56-B
TB-59-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Number of board mounting holes

฿ 131.91

CONTROL CONSOLE 1 Piece(s) 12 Day(s) 402570-

฿ 184.97

CONTROL CONSOLE 1 Piece(s) 19 Day(s) 60351054 on corners

฿ 190.00

CONTROL CONSOLE 1 Piece(s) 14 Day(s) 9520652 on diagonal

฿ 194.57

CONTROL CONSOLE 1 Piece(s) Quote 10025654 on corners

Loading...

  1. 1

Basic Information

Installation Not Specified Color Black Material Details ABS
PC board mounting boss (outer diameter / inner diameter) φ6 / φ2.6