1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cable Gland Cord Lock【10-20 Pieces Per Package】

Cable Gland Cord Lock
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 916.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By mounting it diagonally on the side surface, this cable gland can be mounted in a dense formation.

[Features]
・A wide range of cable diameter tightness options are available through combinations with the main body and bushings.
・Cables can be tightened with a single screwdriver. No special tool is required.
・This product can be mounted on the side surface in a dense formation.

 
Part Number
NC-1SALE
NC-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Size Mounting Hole Main Body Material

฿ 916.65

฿ 482.80

CABLE ACCESSARY CABLE CLAMP 1 Pack(s)

20 Pieces Per Package

Same day 10Φ6.0~8.0/Φ8.0~10.0/Φ10.0~12.0mmG(PF) 1/2"Panel: φ 21.0, screw hole: G1/2 (PF1/2)PC/PVC

฿ 1,118.32

CABLE ACCESSARY CABLE CLAMP 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10Φ12.0~14.0/Φ14.0~17.0/Φ17.0~19.0mmG(PF) 1"Panel: φ 33.0, screw hole: G1 (PF1)PVC

Loading...

  1. 1

Basic Information

Shape Cable Gland Type Screw Standard G (PF) Thread Material Resin
Color Black Representative Standard ROHS Type Cable Gland
Color Black