1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof combination coupling (waterproof pre-coupling + threaded steel wire conduit)【1-20 Pieces Per Package】

Waterproof combination coupling (waterproof pre-coupling + threaded steel wire conduit)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 158.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Combination coupling thanks to connection of waterproof pre-coupling and steel conduit.
· Union method for connecting the plica tube.
· Threaded screw connection of the steel wire conduit.
· The tensile strength of the plica tube and couplings is 500N (JIS medium).

 
Part Number
WUC17
WUC24
WUC30
WUC38
WUC50
WUC63
WUC76
WUG17
WUG24
WUG30
WUG38
WUG50
WUG50-54
WUG63
WUG76
WUG83
WUG101-92
WUG101-104
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipConnectable wire tube Connectable wire tube (etc.) Maximum outer diameter of compatible cable
(mm)
Standard

฿ 2,081.22

PROTECTIVE TUBE OPTION 1 Pack(s)

20 Pieces Per Package

8 Day(s) PV17, PE17C1915JIS C8350

฿ 158.60

PROTECTIVE TUBE OPTION 1 Piece(s) 3 Day(s) PV24, PE24C2521JIS C8350

฿ 1,899.80

PROTECTIVE TUBE OPTION 1 Pack(s)

10 Pieces Per Package

8 Day(s) PV30, PE30C3128JIS C8350

฿ 2,444.04

PROTECTIVE TUBE OPTION 1 Pack(s)

10 Pieces Per Package

8 Day(s) PV38, PE38C3934JIS C8350

฿ 1,899.80

PROTECTIVE TUBE OPTION 1 Pack(s)

5 Pieces Per Package

8 Day(s) PV50, PE50C5147JIS C8350

฿ 3,260.39

PROTECTIVE TUBE OPTION 1 Pack(s)

5 Pieces Per Package

8 Day(s) PV63, PE63C6359JIS C8350

฿ 5,165.20

PROTECTIVE TUBE OPTION 1 Pack(s)

5 Pieces Per Package

8 Day(s) PV76, PE76C7571JIS C8350

฿ 288.63

PROTECTIVE TUBE OPTION 1 Piece(s) 3 Day(s) PV17, PE17G1615JIS C8350

฿ 261.42

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV24, PE24G2221JIS C8350

฿ 308.82

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV30, PE30G2828JIS C8350

฿ 352.93

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV38, PE38G3636JIS C8350

฿ 460.78

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV50, PE50G4242JIS C8350

฿ 529.42

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV50, PE50G5448-

฿ 680.30

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV63, PE63G5453JIS C8350

฿ 980.97

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV76, PE76G7069JIS C8350

฿ 1,473.92

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV83, PE83G8280JIS C8350

฿ 2,277.88

PROTECTIVE TUBE OPTION 1 Piece(s) 9 Day(s) PV101, PE101G9293JIS C8350

฿ 2,434.75

PROTECTIVE TUBE OPTION 1 Piece(s) 9 Day(s) PV101, PE101G10499JIS C8350

Loading...

  1. 1

Basic Information

Type Coupling Material Zinc Die-Cast Temperature Range(°C) -25 to 90
Primary materials Zinc alloy die cast (ZDC2) Surface Treatment Electric zinc plating (trivalent bright chromate) Protection Grade IP66