1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Meal Connector (includes a male screw for a thin steel electrical conduit)【1-20 Pieces Per Package】

Meal Connector (includes a male screw for a thin steel electrical conduit)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 149.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・This is a connector for connecting the Keiflex to the knockout point on the control panel.
· With screw for thin steel wiring tube.

 
Part Number
KMBC12
KMBC16
KMBC22
KMBC28
KMBC36
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipConnectable wire tube Maximum outer diameter of compatible cable
(mm)
Connection screw (φS1)
(mm)
Connection screw (nominal)

฿ 2,444.04

CONDUIT CONNECTOR 1 Pack(s)

20 Pieces Per Package

9 Day(s) 12 (Note)1019.1CTC19

฿ 149.53

CONDUIT CONNECTOR 1 Piece(s) 15 Day(s) 16 (Note)1219.1CTC19

฿ 322.43

CONDUIT CONNECTOR 1 Piece(s) 11 Day(s) 22 (Note)1825.4CTC25

฿ 379.62

CONDUIT CONNECTOR 1 Piece(s) 11 Day(s) 28 (Note)2431.8CTC31

฿ 488.02

CONDUIT CONNECTOR 1 Piece(s) 5 Day(s) 36 (Note)3038.1CTC39

Loading...

  1. 1

Basic Information

Type Connector Material Zinc Die-Cast Temperature Range(°C) -20 – 90
Primary materials Zinc alloy die cast (ZDC2) Surface Treatment Electric zinc plating (trivalent bright chromate) Note (Note) Indicates KMS, KMV, KPF, KIC, KIH, KIV, KPBF, KUU, KCS, KMB, KIB, KM, and KI.
Protection Grade IP67