(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· K-Flex type KMS fixed tubing for use around oil-using machinery, automated machinery, etc.
· The low cost type KMV is recommended for oil-free locations, such as food plants, paper-making factories, and sewage treatment facilities.
· Can be used in mobile tubings with moderate movement, but please use type KPF in applications with more movement.
· Please use for electrical wiring, cables/vinyl cords etc.
Part Number |
---|
KMS9 |
KMS10 |
KMS12 |
KMS16 |
KMS22 |
KMS28 |
KMS36 |
KMS42 |
KMS54 |
KMS70 |
KMS82 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Internal Diameter (mm) | Inch nominal | 1 roll length (m) | Properties | Standard | Minimum center curvature radius (fixed) (mm) | Minimum center curvature radius (moved) (mm) | Protection Grade |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,106.11 | PROTECTIVE TUBE | 1 Piece(s) | 3 Day(s) | 12.4 | 9.0 | - | 4.2 | Oil Resistant | - | - | 40 | IPX7 | ||
฿ 3,278.66 | PROTECTIVE TUBE | 1 Piece(s) | Same day | 15.2 | 10 | 1/4 | 30 | High oil resistance, waterproof, waveform | MAS | 20 | - | IP67 | ||
฿ 5,284.00 | PROTECTIVE TUBE | 1 Piece(s) | 3 Day(s) | 17.7 | 12.3 | 3/8 | 30 | High oil resistance, waterproof, waveform | MAS | 25 | - | IP67 | ||
฿ 6,069.39 | PROTECTIVE TUBE | 1 Piece(s) | Same day | 21.1 | 15.8 | 1/2 | 30 | High oil resistance, waterproof, waveform | MAS | 35 | - | IP67 | ||
฿ 5,893.45 | PROTECTIVE TUBE | 1 Piece(s) | Same day | 26.4 | 20.8 | 3/4 | 20 | High oil resistance, waterproof, waveform | MAS | 40 | - | IP67 | ||
฿ 6,043.04 | PROTECTIVE TUBE | 1 Piece(s) | Same day | 33.2 | 26.4 | 1 | 20 | High oil resistance, waterproof, waveform | MAS | 70 | - | IP67 | ||
฿ 6,619.97 | PROTECTIVE TUBE | 1 Piece(s) | 10 Day(s) | 42.0 | 35.0 | 1-1/4 | 15 | High oil resistance, waterproof, waveform | MAS | 70 | - | IP67 | ||
฿ 10,551.51 | PROTECTIVE TUBE | 1 Piece(s) | 8 Day(s) | 47.7 | 40.0 | 1-1/2 | 15 | High oil resistance, waterproof, waveform | MAS | 100 | - | IP67 | ||
฿ 7,563.91 | PROTECTIVE TUBE | 1 Piece(s) | 10 Day(s) | 59.7 | 51.3 | 2 | 10 | High oil resistance, waterproof, waveform | MAS | 175 | - | IP67 | ||
฿ 11,009.16 | PROTECTIVE TUBE | 1 Piece(s) | 9 Day(s) | 72.5 | 63.0 | 2-1/2 | 10 | High oil resistance, waterproof, waveform | MAS | 200 | - | IP67 | ||
฿ 15,196.62 | PROTECTIVE TUBE | 1 Piece(s) | 3 Day(s) | 88.4 | 78.0 | 3 | 10 | High oil resistance, waterproof, waveform | MAS | 225 | - | IP67 |
Loading...
Color | Black | Temperature Range(°C) | -20 – 60 | Material | Zinc plated steel strip, oil resistant vinyl |
---|
How can we improve?
How can we improve?