1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connector for Knockout Use (Cap Nut-Type)【1-10 Pieces Per Package】

Connector for Knockout Use (Cap Nut-Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 127.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• A connector for connecting plica tubes to knockouts in boxes.
• Includes either a "male screw for thick steel electrical wiring tubes" or a "male screw for thin steel electrical wiring tubes."

 
Part Number
WBC17
WBC24
WBC30
WBC38
WBC50
WBC63
WBC76
WBG17
WBG24
WBG30
WBG38
WBG50
WBG50-54
WBG63
WBG76
WBG83
WBG101-92
WBG101-104
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipConnectable wire tube Maximum outer diameter of compatible cable
(mm)
Connection screw (φS1)
(mm)
Connection screw (nominal) Standard

฿ 127.74

PROTECTIVE TUBE OPTION 2 Piece(s) 3 Day(s) PV17, PE171219.1CTC19JIS C8350

฿ 158.60

PROTECTIVE TUBE OPTION 1 Piece(s) 3 Day(s) PV24, PE241925.4CTC25JIS C8350

฿ 308.82

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV30, PE302331.8CTC31JIS C8350

฿ 352.93

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV38, PE383038.1CTC39JIS C8350

฿ 460.78

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV50, PE504250.8CTC51JIS C8350

฿ 680.30

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV63, PE635363.5CTC63JIS C8350

฿ 980.97

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV76, PE766376.2CTC75JIS C8350

฿ 127.74

PROTECTIVE TUBE OPTION 2 Piece(s) 3 Day(s) PV17, PE171320.9CTG16JIS C8350

฿ 158.60

PROTECTIVE TUBE OPTION 1 Piece(s) 3 Day(s) PV24, PE241926.4CTG22JIS C8350

฿ 1,903.17

PROTECTIVE TUBE OPTION 1 Pack(s)

10 Pieces Per Package

3 Day(s) PV30, PE302333.2CTG28JIS C8350

฿ 2,447.40

PROTECTIVE TUBE OPTION 1 Pack(s)

10 Pieces Per Package

3 Day(s) PV38, PE383241.9CTG36JIS C8350

฿ 1,903.17

PROTECTIVE TUBE OPTION 1 Pack(s)

5 Pieces Per Package

3 Day(s) PV50, PE503747.8CTG42JIS C8350

฿ 2,417.16

PROTECTIVE TUBE OPTION 1 Pack(s)

5 Pieces Per Package

3 Day(s) PV50, PE504859.6CTG54-

฿ 3,260.39

PROTECTIVE TUBE OPTION 1 Pack(s)

5 Pieces Per Package

3 Day(s) PV63, PE634859.6CTG54JIS C8350

฿ 980.97

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV76, PE766375.1CTG70JIS C8350

฿ 1,473.92

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV83, PE837587.8CTG82JIS C8350

฿ 2,277.88

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV101, PE10187100.3CTG92JIS C8350

฿ 2,434.75

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV101, PE10199113.0CTG104JIS C8350

Loading...

  1. 1

Basic Information

Type Connector Material Zinc Die-Cast Temperature Range(°C) -25 to 90
Primary materials Zinc alloy die cast (ZDC2) Surface Treatment Electric zinc plating (trivalent bright chromate) Protection Grade IP66