(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Metal conduit option, connector for standard plica tubes.
[Features]
·Screw-in method for plica tube connections.
·Main material of the main body, etc. is zinc alloy die-cast.
·Non-waterproof specification.
·Operating temperature range is -45 to +150°C.
·Includes a steel lock nut (SPHC).
·Tensile strength of the plica tube and connector is 500 N (JIS C8461-22 code 3 medium).
[Applications]
·Non-union connector is used to connect a waterproof plica tube to the knockout of a enclosure.
Connector for Knockout (With Male Thread for Thick Steel Conduit Pipe)
Drawing of Connector for Knockout (With Male Thread for Thick Steel Conduit Pipe)
Part number | Plica tube that can be connected Tube | Cable that can be inserted Maximum outer diameter | ⌀B | ød | l 1 | l 2 | Connection screw JIS C 8305 | Weight (g/pc.) | ||
---|---|---|---|---|---|---|---|---|---|---|
⌀S1 | Nominal | |||||||||
BG10 | PZ | 10 | 8 | 29 | 9.2 | 12 | 16.8 | 20.9 | CTG16 | 23 |
BG15 | 15 | 13 | 29 | 14.1 | 12 | 16.8 | 20.9 | CTG16 | 23 | |
BG17 | 17 | 15 | 29.2 | 15.9 | 12 | 19.8 | 20.9 | CTG16 | 44 | |
※ BG24-16 | 24 | 14 | 34 | 14.5 | 12.8 | 18.3 | 20.9 | CTG16 | 43 | |
BG24 | 24 | 20 | 37.1 | 21.0 | 12 | 22.0 | 26.4 | CTG22 | 62 | |
BG30 | 30 | 25 | 44.5 | 25.5 | 16 | 25.4 | 33.2 | CTG28 | 119 | |
BG38 | 38 | 33 | 53.8 | 34.0 | 16 | 28.9 | 41.9 | CTG36 | 168 | |
BG50 | 50 | 39 | 66.6 | 39.7 | 18 | 28.9 | 47.8 | CTG42 | 239 | |
※ BG50-54 | 50 | 48 | 74 | 48.5 | 18 | 27.3 | 59.6 | CTG54 | 210 | |
BG63 | 63 | 51 | 78 | 52.2 | 18 | 28.3 | 59.6 | CTG54 | 239 | |
BG76 | 76 | 67 | 93 | 67.5 | 19 | 28.6 | 75.1 | CTG70 | 316 | |
BG83 | 83 | 79 | 106 | 80.0 | 20 | 30.8 | 87.8 | CTG82 | 354 | |
BG101-92 | 101 | 91 | 121 | 92.3 | 22 | 31.0 | 100.3 | CTG92 | 509 | |
BG101-104 | 101 | 98 | 135 | 99.2 | 23 | 31.0 | 113.0 | CTG104 | 530 |
Part Number |
---|
BG10 |
BG15 |
BG17 |
BG24 |
BG30 |
BG38 |
BG50 |
BG50-54 |
BG63 |
BG76 |
BG83 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Connectable wire tube | Maximum outer diameter of compatible cable (mm) | Connection screw (φS1) (mm) | Connection screw (nominal) | Application | Temperature Range (°C) | Primary materials | Surface Treatment | Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 871.37 | PROTECTIVE TUBE OPTION | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) | - | PZ10 | 8 | 20.9 | CTG16 | Non-waterproof | -45 to 150 | Zinc alloy die-cast (ZDC2) | Electrogalvanized (trivalent bright chromate) | JIS C8350, PSE | ||
฿ 816.78 | PROTECTIVE TUBE OPTION | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) | - | PZ15 | 13 | 20.9 | CTG16 | Non-waterproof | -45 to 150 | Zinc alloy die-cast (ZDC2) | Electrogalvanized (trivalent bright chromate) | JIS C8350, PSE | ||
฿ 599.73 | PROTECTIVE TUBE OPTION | 1 Pack(s) | 20 Pieces Per Package | Same day | 10 | PZ17 | 15 | 20.9 | CTG16 | Waterproof | -45 – 150 | Zinc alloy die cast (ZDC2) | Electric zinc plating (trivalent bright chromate) | JIS C8350, PSE | ||
฿ 847.36 | PROTECTIVE TUBE OPTION | 1 Pack(s) | 20 Pieces Per Package | Same day | 10 | PZ24 | 20 | 26.4 | CTG22 | Waterproof | -45 – 150 | Zinc alloy die cast (ZDC2) | Electric zinc plating (trivalent bright chromate) | JIS C8350, PSE | ||
฿ 1,231.07 ฿ 629.32 | PROTECTIVE TUBE OPTION | 1 Pack(s) | 20 Pieces Per Package | Same day | - | PZ30 | 25 | 33.2 | CTG28 | Waterproof | -45 – 150 | Zinc alloy die cast (ZDC2) | Electric zinc plating (trivalent bright chromate) | JIS C8350, PSE | ||
฿ 224.38 | PROTECTIVE TUBE OPTION | 2 Piece(s) | 5 Day(s) | - | PZ38 | 33 | 41.9 | CTG36 | Waterproof | -45 – 150 | Zinc alloy die cast (ZDC2) | Electric zinc plating (trivalent bright chromate) | JIS C8350, PSE | |||
฿ 254.88 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | - | PZ50 | 39 | 47.8 | CTG42 | Waterproof | -45 – 150 | Zinc alloy die cast (ZDC2) | Electric zinc plating (trivalent bright chromate) | JIS C8350, PSE | |||
฿ 325.15 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 9 Day(s) | - | PZ50 | 48 | 59.6 | CTG54 | Waterproof | -45 – 150 | Zinc alloy die cast (ZDC2) | Electric zinc plating (trivalent bright chromate) | PSE | |||
฿ 1,212.87 | PROTECTIVE TUBE OPTION | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | - | PZ63 | 51 | 59.6 | CTG54 | Waterproof | -45 – 150 | Zinc alloy die cast (ZDC2) | Electric zinc plating (trivalent bright chromate) | JIS C8350, PSE | ||
฿ 306.85 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 9 Day(s) | - | PZ76 | 67 | 75.1 | CTG70 | Waterproof | -45 – 150 | Zinc alloy die cast (ZDC2) | Electric zinc plating (trivalent bright chromate) | JIS C8350, PSE | |||
฿ 1,174.16 | PROTECTIVE TUBE OPTION | 1 Pack(s) | 2 Pieces Per Package | 3 Day(s) | - | PZ83 | 79 | 87.8 | CTG82 | Waterproof | -45 – 150 | Zinc alloy die cast (ZDC2) | Electric zinc plating (trivalent bright chromate) | JIS C8350, PSE |
Loading...
Type | Connector | Material | Zinc Die-Cast |
---|
How can we improve?
How can we improve?