(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• Combination coupling for connecting a plica tube and steel electrical conduit without screws.
• The plica tube connection is a screw connection, and the steel electrical conduit connection is fixed in place with small screws.
• The tensile strength of the plica tube and couplings is 500 N (JIS medium).
• The tensile strength of the coupling with the electrical conduit is 500 N for model numbers 10–30 (JIS medium), and 1, 000 N for model numbers 38 and above (JIS heavy).
Screw-In Combination Coupling
Drawing of Screw-In Combination Coupling
Part number | Connectable conduit | Maximum outer diameter of cable that can be inserted | ⌀D | L | Weight (g/pc.) | ||
---|---|---|---|---|---|---|---|
Plica tube | Non-threaded / thin steel conduit | ||||||
VKC 15 | PZ | 15 | E19/C19 | 13 | 26.4 | 40.0 | 55 |
VKC 17 | 17 | E19/C19 | 15 | 27.5 | 39.8 | 40 | |
VKC 24 | 24 | E25/C25 | 21 | 34.9 | 44.0 | 60 | |
VKC 30 | 30 | E31/C31 | 28 | 40.1 | 46.0 | 80 | |
VKC 38 | 38 | E39/C39 | 34 | 48.8 | 54.3 | 135 | |
VKC 50 | 50 | E51/C51 | 47 | 61.2 | 54.3 | 185 | |
VKC 63 | 63 | E63/C63 | 59 | 76.2 | 55.6 | 252 | |
VKC 76 | 76 | E75/C75 | 71 | 90.1 | 58.6 | 315 |
The connection to a plica tube is a screw-in type, and the connection to a steel conduit is a torque machine screw mount type.
Tensile strength of the plica tube and coupling is 500 N (JIS C8461-22 code 3 medium).
The tensile strength of conduit and coupling is 500 N for #10 to 30 (JIS C 8461-22, classification code is 3: medium), and 1,000 N for #38 and above (JIS C 8461-22, classification code is 4: heavy).
Please use a steel conduit without tapping.
Classification code according to JIS C 8461-1: X35521402310 (Excluding PKI)
Part Number |
---|
VKC15 |
VKC17 |
VKC24 |
VKC30 |
VKC38 |
VKC50 |
VKC63 |
VKC76 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Connectable wire tube | Connectable wire tube (etc.) | Maximum outer diameter of compatible cable (mm) | Application | Temperature Range (°C) | Primary materials | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 932.28 | PROTECTIVE TUBE OPTION | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) | - | PZ15 | E19/C19 | 13 | Non-waterproof | -45 to 150 | Zinc alloy die-cast (ZDC2) | Electrogalvanized (trivalent bright chromate) | ||
฿ 61.75 ฿ 28.61 | PROTECTIVE TUBE OPTION | 1 Piece(s) | Same day | 10 | PZ17 | E19/C19 | 15 | Waterproof | -45 – 150 | Zinc alloy die cast (ZDC2) | Electric zinc plating (trivalent bright chromate) | |||
฿ 152.95 ฿ 107.17 | PROTECTIVE TUBE OPTION | 1 Piece(s) | Same day | 10 | PZ24 | E25/C25 | 21 | Waterproof | -45 – 150 | Zinc alloy die cast (ZDC2) | Electric zinc plating (trivalent bright chromate) | |||
฿ 192.55 ฿ 134.90 | PROTECTIVE TUBE OPTION | 1 Piece(s) | Same day | 10 | PZ30 | E31/C31 | 28 | Waterproof | -45 – 150 | Zinc alloy die cast (ZDC2) | Electric zinc plating (trivalent bright chromate) | |||
฿ 124.99 | PROTECTIVE TUBE OPTION | 2 Piece(s) | 3 Day(s) | 10 | PZ38 | E39/C39 | 34 | Waterproof | -45 – 150 | Zinc alloy die cast (ZDC2) | Electric zinc plating (trivalent bright chromate) | |||
฿ 160.02 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | - | PZ50 | E51/C51 | 47 | Waterproof | -45 – 150 | Zinc alloy die cast (ZDC2) | Electric zinc plating (trivalent bright chromate) | |||
฿ 276.67 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 3 Day(s) | - | PZ63 | E63/C63 | 59 | Waterproof | -45 – 150 | Zinc alloy die cast (ZDC2) | Electric zinc plating (trivalent bright chromate) | |||
฿ 324.52 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | - | PZ76 | E75/C75 | 71 | Waterproof | -45 – 150 | Zinc alloy die cast (ZDC2) | Electric zinc plating (trivalent bright chromate) |
Loading...
Type | Coupling | Material | Zinc Die-Cast | Standard | JIS C8350, PSE |
---|
How can we improve?
How can we improve?