Sunflake-ROBO knockout connection use connector (standard)

Brand :
SANKEI

Caution

    Product Description

    Metal conduit option, SANFLEKI-ROBO connector.
    [Features]
    ·Since N2 (standard type) accessories are quick connection types, no tools are needed to tighten cap nuts.
    ·Connections to SANFLEKI ROBO can only be done by hand.
    ·Main material of the main body, etc. is polyamide 66.
    ·Compliant with protection rating IP67.
    ·Temperature range use is -20 to +90°C.
    [Applications]
    ·This connector is used to connect a SANFLEKI-ROBO to a knockout of control panel and the like.

    Drawing and dimensions of SANFLEKI ROBO for Knockout Connection Connector, Standard Product

    Standard product

    Standard product

    Drawing of the standard product

    Drawing of the standard product

    Part number
    (black)
    SANFLEKI ROBO that can be connectedMax. OD of cable to be inserted⌀A⌀B
    D
    ødl 1l 2l 3Connection thread JIS B 0202Weight
    (g/pc.)
    ⌀S1Nominal
    N2BG 16NS
    NP
    NF
    Note
    161029.929.911.412273.820.9G1/220
    N2BG 20201434.434.414.512283.820.9G1/224
    N2BG 25251940.840.819.612323.826.4G3/436
    N2BG 32322548.348.325.714324.533.2G 152
    N2BG 40403357.357.333.714364.541.9G1-1/472
    N2BG 63635180.980.951.616415.059.6G 2128

    Note: There is no European size for the NP and NF of SANFLEKI ROBO that can be connected.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat