(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
K-Flex type KPF is a metal flexible wire conduit with high resistance to oil and movement.
[Features]
· K-Flex type KPF is the standard product for high oil resistance.
· #10–#54 are designed for applications involving movement.
· Low-cost KIV is recommended for fixed piping where no oil is present.
· Due to superior flexibility K-Flex can slightly elongate.
· Allow a slight margin for insertion of cable into piping.
· The brown vinyl coating product has been specified by the Metropolitan Police Department for communication devices (Model KPF*BR). There are five inventory classifications in #22–#54.
· For electrical wires, use cables/vinyl cord, etc.
· For accessories, please use KM type (standard type) or K2-type.
Part Number |
---|
KPF10 |
KPF12 |
KPF16 |
KPF22 |
KPF28 |
KPF36 |
KPF42 |
KPF54 |
KPF82 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Internal Diameter (mm) | Inch nominal | 1 roll length (m) | Minimum center curvature radius (fixed) (mm) | Minimum center curvature radius (moved) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,075.58 | PROTECTIVE TUBE | 1 Piece(s) | Same day | 15.2 | 10 | 1/4 | 30 | 35 | 80 | ||
฿ 7,554.29 | PROTECTIVE TUBE | 1 Piece(s) | Same day | 17.7 | 12.3 | 3/8 | 30 | 45 | 90 | ||
฿ 6,581.83 | PROTECTIVE TUBE | 1 Piece(s) | 2 Day(s) | 21.1 | 15.8 | 1/2 | 30 | 50 | 110 | ||
฿ 7,548.10 | PROTECTIVE TUBE | 1 Piece(s) | Same day | 26.4 | 20.8 | 3/4 | 20 | 60 | 140 | ||
฿ 10,297.50 ฿ 6,019.92 | PROTECTIVE TUBE | 1 Piece(s) | Same day | 33.2 | 26.4 | 1 | 20 | 75 | 170 | ||
฿ 9,025.98 | PROTECTIVE TUBE | 1 Piece(s) | 2 Day(s) | 42.0 | 35.0 | 1-1/4 | 15 | 110 | 210 | ||
฿ 12,703.43 ฿ 6,990.70 | PROTECTIVE TUBE | 1 Piece(s) | Same day | 47.7 | 40.0 | 1-1/2 | 15 | 150 | 250 | ||
฿ 11,674.33 | PROTECTIVE TUBE | 1 Piece(s) | 3 Day(s) | 59.7 | 51.3 | 2 | 10 | 250 | 450 | ||
฿ 19,972.00 | PROTECTIVE TUBE | 1 Piece(s) | 16 Day(s) | 88.4 | 78.0 | 3 | 10 | 350 | 700 |
Loading...
Color | Black | Temperature Range(°C) | -5 – 60 | Properties | High oil resistance, high bend tolerance, waterproof, smooth shape |
---|---|---|---|---|---|
Standard | MAS | Material | PP cord, zinc plated steel strip, oil resistant vinyl | Protection Grade | IP67 |
How can we improve?
How can we improve?