Board-in Terminal (5298)

Brand :
MOLEX
Caution
Product Description
[Features]
A Molex crimped terminal that inserts directly onto circuit boards.
Features and Specifications
General
· Category: Crimp Terminals· Application: Signal, Wire-to-Board
Physical
| Part Number | 5298T |
|---|---|
| Gender | Male |
| Material - Metal | Brass |
| Material - Plating Mating | Tin |
| Material - Plating Termination | Tin |
| Net Weight | 58.800/mg |
| Packaging Type | Reel |
| Plating min - Mating | 0.889µm |
| Plating min - Termination | 0.889µm |
| Termination Interface: Style | Crimp or Compression |
| Wire Insulation Diameter | 1.70-3.05mm |
| Wire Size AWG | 18, 20, 22 |
| Wire Size mm2 | N/A |
Board-in Terminal (5298) Outline Drawing

Order number - Application Crimping Tool Number
| Order number | Model Number | Terminal Shape | Crimping Mechanism | Manual Crimp Tool | Extraction Tool | Insertion Tool | Standard Count per Package | |
|---|---|---|---|---|---|---|---|---|
| Main Item | Modular Crimp Die | |||||||
| 08-70-0106 | 5298T | Chain Shape | 57275-4000 | 11-26-0104 (JM5998A) | - | - | - | 5,000/1 reel |