Heavy Duty Rectangular Connector - HMC (TM)

Brand :
MOLEX
Caution
Product Description
[Features]
· A connector developed for connecting with the machine tool main body such as the Molex-manufactured robot, etc. and the control box.
· The housing conversion adopts an easy module system.
Features and Specifications
General
| Part Number | 51192-0600 | 51203-1200 |
|---|---|---|
| Category | I/O Connectors | |
| Series | 51192 | 51203 |
| Application | Panel-Mount | |
| Component Type | Housing | |
| Overview | HMC Heavy Duty Rectangular Connectors | |
| Product Name | HMC | |
| Type | N/A | |
| UPC | 800753968615 | 800753247734 |
Physical
| Part Number | 51192-0600 | 51203-1200 |
|---|---|---|
| Boot Color | N/A | N/A |
| Breakaway | - | No |
| Circuits (Loaded) | N/A | N/A |
| Circuits (maximum) | 6 | 12 |
| Color - Resin | Natural | Natural |
| Durability (mating cycles max) | 50 | 50 |
| Flammability | 94V-0 | 94V-0 |
| Gender | Male | Male |
| Lock to Mating Part | Yes | Yes |
| Material - Plating Mating | N/A | N/A |
| Material - Resin | Nylon | Nylon |
| Net Weight | 3346.600/mg | 8081.500/mg |
| Number of Rows | 2 | 2 |
| Orientation | Vertical | Vertical |
| PCB Locator | No | No |
| Packaging Type | Bag | Bag |
| Panel Mount | N/A | N/A |
| Pitch - Mating Interface | 4.20 mm | 4.20 mm |
| Pitch - Termination Interface | 4.20 mm | 4.20 mm |
| Polarized to Mating Part | Yes | Yes |
| Polarized to PCB | N/A | N/A |
| Ports | 1 | 1 |
| Surface Mount Compatible (SMC) | No | No |
| Temperature Range - Operating | -55 °C to +125 °C | -55 °C to +125 °C |
| Termination Interface: Style | N/A | N/A |
| Waterproof / Dustproof | No | No |
Electrical
| Current - Maximum per Contact | N/A | 43.0A |
|---|---|---|
| Shielded | No | No |
| Voltage - Maximum | 250V AC / 300V DC | 250V AC / 300V DC |
Heavy Duty Rectangular Connector - HMC™ Drawings
Outline Drawing - Part number: 51192-0600
Outline Drawing - 51203-1200