Connector for Disk Drives/Power Supplies (8981)

Brand :
MOLEX
Caution
Product Description
[Features]
A four-pin Molex 5.08 mm pitch double-row connector for wire-to-circuit board connections. Available in straight and right angle types.
Features and Specifications
General
| Category | Crimp Housings |
|---|---|
| Series | 8981 |
| Application | Power |
| Overview | Disk Drive Power Connector |
| Product Name | Disk Drive Power |
| UPC | 800753643215 |
Physical
| Part Number | 8981-4P |
|---|---|
| Circuits (maximum) | 4 |
| Color - Resin | Natural |
| Flammability | 94V-2 |
| Gender | Receptacle |
| Glow-Wire Capable | No |
| Material - Resin | Nylon |
| Net Weight | 1.640/g |
| Number of Rows | 1 |
| Packaging Type | Bag |
| Panel Mount | No |
| Pitch - Mating Interface | 5.08 mm |
| Temperature Range - Operating | -10 to +85 °C |
Connector for Disk Drives/Power Supplies (8981) Drawings
Outline drawing