3.68-mm Pitch 1625 Miniature Terminal 1561 / 1855

Brand :
MOLEX
Caution
Product Description
[Features]
· Molex wire-to-wire connector with mainly 3.68 mm pitch.
· 1-column product, 2-column product and panel mount type are available. (Compatible housing: 1625-NR)
Features and Specifications
General
· Category: Crimp Terminals· Application:Power
· Use with: 1625
Electrical
· Current - Maximum per contact: 5A· Voltage - Maximum: 250V
| Lead Free |
Standard .062 Inch Terminal (1561/1855) Drawings

Order Number - Application Crimping Tool Number
| Order Number | Model Number | Terminal Shape | Crimping Mechanism | Manual Crimping Tool | Extraction Tool | Insertion Tool | Standard Count per Package | |
|---|---|---|---|---|---|---|---|---|
| Main Item | Modular Crimp Die | |||||||
| 39-00-0279 | 1561T | Chain Shape | 57275-4000 | 11-26-0072 (JM5867A) | - | 11-26-7034 (J5800-002) | 11-02-0001 (HT1807) | 6000/1 reel |
| 39-00-0338 | 1855T | 10000/1 reel | ||||||
| 39-00-0331 | 1561TL | Rose Shape | - | - | 11-26-0007 (JHTR1719C) | 6000 | ||
| 39-00-0339 | 1855TL | 11-26-0009 (JHTR22262A/AWG#22-#26) 11-26-0025 (JHTR2262J/AWG#26-#28) | 10000 | |||||
Use of a manual crimping tool is somewhat difference from the application of electric power.