3.68-mm Pitch 1625 Miniature Terminal 1560 / 1854

Brand :
MOLEX
Caution
Product Description
[Features]
· Molex wire-to-wire connector with mainly 3.68 mm pitch.
· 1-column product, 2-column product and panel mount type are available. (Compatible housing: 1625-NP)
Features and Specifications
General
· Category: Crimp Terminals· Application:Power
· Use with: 1625 housing
Electrical
· Current - Maximum per contact: 5A· Voltage - Maximum: 250V
| Lead Free |
Standard .062 Inch Terminal (1560/1854) Drawings

Order Number - Application Crimping Tool Number
| Order Number | Model Number | Terminal Shape | Crimping Mechanism | Manual Crimping Tool | Extraction Tool | Insertion Tool | Standard Count per Package | |
|---|---|---|---|---|---|---|---|---|
| Main Item | Modular Crimp Die | |||||||
| 39-00-0278 | 1560T | Chain Shape | 57275-4000 | 11-26-0072 (JM5867A) | - | 11-26-7034 (J5800-002) | 11-02-0001 (HT1807) | 6000/1 reel |
| 39-00-0280 | 1854T | 10000/1 reel | ||||||
| 39-00-0327 | 1560TL | Rose Shape | - | - | 11-26-0007 (JHTR1719C) | 6000 | ||
| 39-00-0335 | 1854TL | 11-26-0009 (JHTR2262A/AWG#22-#26) 11-26-0025 (JHTR2262J/AWG#26-#28) | 10000 | |||||
Use of a manual crimping tool is somewhat difference from the application of electric power.