6.7-mm Pitch .093", 3191 Series, Housing 3191-NP1

Brand :
MOLEX
Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Power nylon connector.
[Features]
· Molex product.
· Available pitch types: 5.03 mm, 6.30 mm and 6.70 mm.
· Mating housing: 3191-NP.
· Compatible terminal: 1189.
[Applications]
· Convenient for various types of wiring.
Features
●A small, high density relay nylon connector type of 3.68mm pitch, widely used for FA equipment etc.●A lock structure to prevent disconnection due to vibration.
Specification
●SPQ(piece):1●Max Rated Voltage: 600V
●Maximum Rated Current: 12A
●Contact Resistance: 10mΩ or less
●Voltage Resistance: AC1500V/1 min
●Insulation Resistance: 1000MΩ or more
●Compatible Terminal: 1189 Series, 1381 Series, 1433 Series
●Mating Plug: 3191-NP Series