Standard .093" Receptacle Housing (1545)

Brand :
MOLEX
Caution
Product Description
[Features]
· Molex connector for power. Available pitch types: 5.03 mm, 6.30 mm and 6.70 mm. (Mating housing: 1545P / 1545P1; compatible terminal: 1189)
Features and Specifications
General
| Part Number | 1545R | 1545R1 |
|---|---|---|
| Category | Crimp Housings | |
| Series | 1545 | |
| Application | Power | Power, Wire-to-Wire |
| Overview | Standard .093" Pin and Socket Connectors | |
| Product Name | Standard .093" | |
| UPC | 800753615038 | 800753615045 |
Physical
| Part Number | 1545R | 1545R1 |
|---|---|---|
| Breakaway | - | No |
| Circuits (maximum) | 2 | 2 |
| Circuits Detail | - | 1 x 2 |
| Color - Resin | Natural | Natural |
| Flammability | - | 94V-2 |
| Gender | Receptacle | Receptacle |
| Glow-Wire Capable | No | No |
| Keying to Mating Part | - | None |
| Lock to Mating Part | - | Yes |
| Material - Resin | - | Nylon |
| Net Weight | - | 1.499/g |
| Number of Rows | 1 | 1 |
| Packaging Type | Bag | Bag |
| Panel Mount | Yes | No |
| Pitch - Mating Interface | 6.30 mm | 6.30 mm |
| Pitch - Termination Interface | - | 6.30 mm |
| Stackable | No | No |
| Temperature Range - Operating | -40 °C to +105 °C | -40 °C to +105 °C |
Electrical
Current - Maximum per Contact: 14.0A
Standard .093" Receptacle Housing (1545) Drawings
Outline Drawing - Part number: 1545-R1