Standard .093" Receptacle Housing (1396)

Brand :
MOLEX
Caution
Product Description
Power nylon connector.
[Features]
· Molex product.
· Pitch: 5.03 mm.
· Mating housing: 1396-P / 1396-P1.
· Compatible terminal: 1189.
· Max. rated current: 14.0 A.
· Operating temperature range: -40°C to +105°C.
[Applications]
· Convenient for various types of wiring.