Standard .093" Receptacle Housing (1375)

Brand :
MOLEX
Caution
Product Description
Molex power connectors, available in 5.03 mm, 6.30 mm and 6.70-mm pitch types. (Fitting housing: 1375-P, compatible terminal: 1189).
Features and Specifications
General
| Category | Crimp Housings |
|---|---|
| Series | 1375 |
| Application | Power, Wire-to-Wire |
| Comments | 12.5A max. can be achieved when housing is used with 42477 or 42478 terminals |
| Overview | Standard .093" Pin and Socket Connectors |
| Product Name | Standard .093" |
| UPC | 800753614758 |
Physical
| Part Number | 1375-R |
|---|---|
| Circuits (maximum) | 15 |
| Color - Resin | Natural |
| Flammability | 94V-2 |
| Gender | Receptacle |
| Glow-Wire Capable | No |
| Lock to Mating Part | None |
| Material - Resin | Nylon |
| Net Weight | 6.914/g |
| Number of Rows | 3 |
| Packaging Type | Bag |
| Panel Mount | Yes |
| Pitch - Mating Interface | 5.03 mm |
| Stackable | No |
| Temperature Range - Operating | -40 °C to +105 °C |
Electrical
Current - Maximum per Contact: 9.5A
Agency Certification
・CSA: LR19980
・UL: E29179
Standard .093" Receptacle Housing (1375) Drawings
Outline drawings - Part number: 1375-R