(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Molex power connectors, available in 5.03 mm, 6.30 mm and 6.70-mm pitch types. (Fitting housing: 1360-P, compatible terminal: 1189).
Category | Crimp Housings |
---|---|
Series | 1360 |
Application | Power, Wire-to-Wire |
Comments | 12.5A max. can be achieved when housing is used with 42477 or 42478 terminals |
Overview | Standard .093" Pin and Socket Connectors |
Product Name | Standard .093" |
UPC | 800753614727 |
Part Number | 1360-R |
---|---|
Circuits (maximum) | 12 |
Color - Resin | Natural |
Flammability | 94V-2 |
Gender | Receptacle |
Glow-Wire Capable | No |
Lock to Mating Part | None |
Material - Resin | Nylon |
Net Weight | 5.797/g |
Number of Rows | 3 |
Packaging Type | Bag |
Panel Mount | Yes |
Pitch - Mating Interface | 5.03 mm |
Stackable | No |
Temperature Range - Operating | -40 to +105 °C |
Current - Maximum per Contact: 9.5A
CSA: LR19980
UL: E29179
Outline drawing - Part number: 1360-R
Part Number |
---|
1360-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 66.58 ฿ 14.72 | CONNECTORS | 1 Piece(s) | Same day |
Loading...
Connector Shape | Square | Connector series initials | Number | Applicable pin/contact | Female (socket) |
---|---|---|---|---|---|
Number of Pins | 12 | Application | Cable Connection | Allowable Current(A) | 9.5 |
Connection direction | Straight | Protection function (environmentally resistant) | NA | Representative Standard | UL / CSA |
Pitch(mm) | 5.03 | Number of Columns | 3 | Mating lock | NA |
Panel Mount | Available | Material | Nylon 66 | Color | Natural Color |
Note | UL94V-2 | Conforming terminal | 1189, 1190, 1376, 1377, 1380, 1381, 1433, 1434, 1973 | Mating Partner | 03-09-2121, 3099 |
Please check the type/dimensions/specifications of the part 1360-R in the Standard .093" Receptacle Housing (1360) series.
How can we improve?
How can we improve?