1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard .093" Receptacle Housing (1292)

Standard .093" Receptacle Housing (1292)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 41.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Molex connector for power. Available pitch types: 5.03 mm, 6.30 mm and 6.70 mm. (Fitting housing: 1292-P / 1292-P1; compatible terminal: 1189)

Standard .093" Receptacle Housing (1292)

Standard .093" Receptacle Housing (1292)

Receptacle housing, 9 circuits, 3 rows

Standard .093" Receptacle Housing (1292)

Plug housing, 9 circuits, 3 rows

Features

· Category: Crimp Housings
· Application: Power, Wire-to-Wire
· Available pitch types: 5.03 mm, 6.30 mm and 6.70 mm. (Fitting housing: 1292-P / 1292-P1; compatible terminal: 1189)

Physical Specifications

Part Number1292-R1292-R11292-R21292P-1
Circuits (maximum)9
Color - ResinNatural
Flammability?94V-2
GenderReceptaclePlug
Glow-Wire CapableNo
Lock to Mating Part-None-
Material - ResinNylon
Net Weight4.518/g4.550/g4.103/g3.542/g
Number of Rows3
Packaging TypeBag
Panel MountYes
Pitch - Mating Interface5.03mm
Pitch - Termination Interface5.03mm
StackableNo
Temperature Range - Operating-40 to +105°C

Drawing

Standard .093" Receptacle Housing (1292)

Reference drawing of 1292 series

Part Number
1292-R
1292-R1SALE
1292-R2
1292P-1
1292RSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMating lock Panel Mount Note Conforming terminal Mating Partner

฿ 43.96

CONNECTORS 4 Piece(s) 3 Day(s) NAAvailableTwist resistance: UL94V-2 / receptacle1189, 1190, 1376, 1377, 1380, 1381, 1433, 1434, 197303-09-2092, 3099

฿ 47.61

฿ 16.59

CONNECTOR 1 Piece(s) Same day NANATwist resistance: UL94V-21189, 1190, 1376, 1377, 1380, 1381, 1433, 1434, 197303-09-2092, 3099

฿ 41.75

CONNECTORS 4 Piece(s) 3 Day(s) NANATwist resistance: UL94V-2 / receptacle1189, 1190, 1376, 1377, 1380, 1381, 1433, 1434, 197303-09-2091, 03-09-2092, 3099

฿ 52.19

WIRING ACCESSORY 1 Piece(s) Available Same day NANATwist resistance: UL94V-2 / plug1190, 1380, 1381, 1433, 1434, 1973, 2151, 227303-09-1091, 03-09-1092, 03-09-1093, 03-09-1094

฿ 53.72

฿ 38.47

WIRING ACCESSORY 1 Piece(s) Same day AvailableAvailableTwist resistance: UL94V-2 / receptacle1190, 1376, 1377, 1380, 1381, 1433, 1434, 197303-09-2092, 3099

Loading...

  1. 1
 

Basic Information

Connector Shape Square Connector series initials Number Applicable pin/contact Combination use male/female
Number of Pins 9 Application Cable Connection Allowable Current(A) 11
Connection direction Straight Protection function (environmentally resistant) NA Representative Standard UL / CSA
Pitch(mm) 5.03 Number of Columns 3 Material Nylon 66
Color Natural Color