Standard.093 plug housing (1375)

Caution
Product Description
A 5.03 mm pitch nylon connector for power.
[Features]
· Standard connector system based on ø0.093 (0.093 inch diameter) pins.
· Supports up to 14.0 A (9.0 A at maximum circuit size, and 17.0 A when using high-current / low force terminals).
· The largest cable-to-cable, cable-to-board configurations supports up to 15 circuits.
[Applications]
· Usable in a variety of consumer appliances such as microwave ovens, refrigerators and desktop computers.
· For use with crimp housings or receptacles.
Standard Nylon Connector Based On ø0.093 (0.093-Inch Diameter) Pin

Can be used for motherboards, HDDs and rack mount type servers.
Standard .093" Plug Housing (1375) Outline Drawing And Specifications

Standard .093" Plug Housing (1375) outline drawing.
Mechanical Performance/Materials
| Number Of Pins (max) | 15 |
|---|---|
| Color - Resin Part | Natural color |
| Flame Retardant | 94V-2 |
| Gender | Plug |
| Glow Wire Compatible | NA |
| Mating Lock | NA |
| Material - Resin Part | Nylon |
| Net Weight | 6.628/g |
| Number Of Columns | 3 |
| Packaging Type | Plastic bag |
| Panel Mount | NA |
| Pitch - Mating Part (Inches) | 5.03 mm |
| Tandem Stack (End To End) | NA |
| Operating Temperature Range | -40°C to +105°C |
Related Products
Standard .093" Plug Housing (1545)
A Molex power connector, available in 5.03 mm, 6.30 mm and 6.70 mm pitch sizes.
Standard .093" Plug Housing (1396)
A Molex power connector, available in 5.03 mm, 6.30 mm and 6.70 mm pitch sizes.
Standard .093" Plug Housing (3191NP)
A Molex power connector, available in 5.03 mm, 6.30 mm and 6.70 mm pitch sizes.