5.0/7.5-mm Pitch Wire-to-Board Housing 5199

Caution
Product Description
[Features]
· Manufactured by Molex, the mating structure of Molex Spox family of the wire-to-board connector is available in a wide range of pitch size from 2.50 to 5.08 mm. (Mating wafer: 5289; Compatible terminal: 5194/5225)
5.0/7.5-mm Pitch Wire-to-Board Housing (5199)
Reference drawing of 5199 series products
Features
· Category: Crimp Housings
· Series: 5199
· Application: Signal, Wire-to-Board
· Allowable voltage: 250V
· Allowable current: 7A
· Temperature range - Operating: -40 to +105°C
· Mates with: 5287, 5288, 5289, 53331
· Use with: 5194, 5225
Dimensions
Dimensional drawing
| Number of Pins | Part Number | Dimension A | Dimension B |
|---|---|---|---|
| 2 | 5199-02 | 12.5 | 7.5 |
| 3 | 5199-03 | 17.5 | 12.5 |
| 4 | 5199-04 | 22.5 | 17.5 |
| 5 | 5199-05 | 27.5 | 22.5 |
| 6 | 5199-06 | 32.5 | 27.5 |