2.5-mm Pitch Mini-Latch (TM) Terminal 50802

Brand :
MOLEX

Caution

    Product Description

    [Features]
    · Manufactured by Molex, the mating structure of Molex Spox family of the wire-to-board connector is available in a wide range of pitch size from 2.50 to 5.08 mm. (Compatible housing: 51191)

    Features and Specifications

    Micro-Latch? 2.00 mm Pitch PCB Terminal (50212)

    Reference product picture

    General

    · Category: Crimp Terminals
    · Application: Signal, Wire-to-Board, Wire-to-Wire
    · Use with: 51191

    Electrical

    · Current - Maximum per contact: 3.0A
    · Voltage - Maximum: 250V
    Lead
    Free

    SPOX™ Terminal (50802) Drawings

    SPOX? Terminal (50802)

    Order Number - Application Crimping Tool Number

    Order NumberTerminal ShapeCrimping MechanismManual Crimping ToolExtraction ToolInsertion ToolStandard Count 
    per Package
    Main ItemModular Crimp Die
    50802-8000Chain Shape57275-400011-26-0023
    (JM5857A)
    ---10000/1 reel
    50802-9001
    50802-8100Rose Shape--11-26-0095
    (JHTR5907)
    10000
    50802-9101
    Use of a manual crimping tool is somewhat different from the application of electric power.
     
     
     
     
     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat