3.96-mm Pitch Wire-to-Board Terminal 5194 / 5225

Brand :
MOLEX

Caution

    Product Description

    [Features]
    · Molex SPOX BMI connector is a cable-to-cable and circuit board connector equipped with self-aligning function with max. 3.0 A of rated current and 2.54 mm of pitch size. (Compatible housing: 5195/5196/5197/5198/5199)

    Features and Specifications

    Micro-Latch? 2.00 mm Pitch PCB Terminal (50212)

    Reference product picture (Part number: 5194PBTL)

    General

    · Category: Crimp Terminals
    · Application: Signal
    · Use with: 5195, 5196, 5197, 5198, 5199

    Electrical

    · Current - Maximum per contact: 5194T: 7A, 5194PBT: 5A, 5225T: 4A, 1A
    · Voltage - Maximum: 250V
    Lead
    Free

    SPOX™ BMI Terminal (5194/5225) Drawings

    SPOX? BMI Terminal (5194/5225)

    Order Number - Application Crimping Tool Number

    Order NumberModel NumberTerminal ShapeCrimping MechanismManual Crimping ToolExtraction ToolInsertion ToolStandard Count 
    per Package
    Main ItemModular Crimp Die
    08-70-10315194TChain Shape57275-400011-26-0023
    (JM5859A)
    -11-26-0100
    (J5800-009)
    -5000/1 reel
    39-00-00215194PBT
    08-70-10295225T
    08-70-10305194TLRose Shape--11-26-0058
    (JHTR5904)
    5000
    39-00-00225194PBTL
    08-70-10285225TL11-26-0089
    (JHTR5906)

    Use of a manual crimping tool is somewhat different from the application of electric power.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat