1.25-mm Pitch PicoBlade (TM) Wafer, Straight Type 53398

Brand :
MOLEX
Caution
Product Description
[Features]
· Molex cable-to-board and cable-to-cable options are available.
· There are variations of both surface mount and through-hole type headers.
· Straight type (2). (Compatible housing: 51021)
Features and Specifications
General
| Category | PCB Headers |
|---|---|
| Series | 53398 |
| Application | Signal, Wire-to-Board |
| Current Derating Order No | 987651-3691 |
| Overview | PicoBlade Connector System |
| Product Name | PicoBlade |
| UPC | 822348164295 |
Physical
| Part Number | 53398-0271 |
|---|---|
| Breakaway | No |
| Circuits (Loaded) | 2 |
| Circuits (maximum) | 2 |
| Color - Resin | Natural |
| Durability (mating cycles max) | 30 |
| First Mate / Last Break | No |
| Flammability | 94V-0 |
| Glow-Wire Capable | No |
| Guide to Mating Part | No |
| Lock to Mating Part | Yes |
| Mated Height | 5.70 mm |
| Material - Metal | Phosphor Bronze |
| Material - Plating Mating | Tin |
| Material - Plating Termination | Tin |
| Material - Resin | Nylon |
| Net Weight | 125.400/mg |
| Number of Rows | 1 |
| Orientation | Vertical |
| PC Tail Length | 0.60 mm |
| PCB Locator | No |
| PCB Retention | Yes |
| Packaging Type | Embossed Tape on Reel |
| Pitch - Mating Interface | 1.25 mm |
| Polarized to Mating Part | Yes |
| Polarized to PCB | Yes |
| Shrouded | Partial |
| Stackable | No |
| Temperature Range - Operating | -40 °C to +105 °C |
| Termination Interface: Style | Surface Mount |
Electrical
Current - Maximum per Contact: 1.0A
Voltage - Maximum: 125V
PicoBlade™ 1.25 mm Pitch Circuit Board Wafer (53398) Drawings
Outline drawings - Part number: 53398-0271