MX150 Housing (19433)

Brand :
MOLEX

Caution

    Product Description

    Molex product, fitting Housing: 19432, compatible Terminal: 19431

    Features and Specifications (Part Number: 19433-0001)

    General

    CategoryCrimp Housings
    Series19433
    ApplicationPower, Wire-to-Wire
    CommentsMat Seal Color is Yellow, Polarized to Mating Part
    IP67 rated;  conforms to UL 1977. 
    NOT suitable for automotive applications with requirements such as USCAR-2, USCAR-25, GMW3191, AK Testing, J2030, Volvo Technology Requirements, and Toyota Connector S
    OverviewMX150L Industrial Sealed Connector System
    Product NameMX150L
    UPC822350191579

    Physical

    Circuits (maximum)4
    Circuits Detail2 x 2
    Flammability 94V-0
    GenderPlug
    Glow-Wire CapableNo
    Keying to Mating PartN/A
    Lock to Mating PartYes
    Net Weight19.006/g
    Number of Rows2
    Packaging TypeBag
    Panel MountNo
    Pitch - Mating Interface5.84 mm
    Polarized to Mating PartYes
    StackableNo
    Temperature Range - Operating-40 °C to +125 °C

    Electrical

    Current - Maximum per Contact: 30.0A

    Agency Certification

    CSA: LR18689
    UL: E152602

    MX150 Housing (19433) Drawings

    MX150 Housing (19433)

    Outline Drawing - Part number: 19433-0001

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    MX150 Housing (19433) | MOLEX | MISUMI Thailand