(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Female terminal pins for Molex MX150. (Compatible housing: 33472/33476/33471)
Part Number | 33001-3004 | 33012-3001 | 33012-3002 |
---|---|---|---|
Category | Crimp Terminals | ||
Series | 33001 | 33012 | |
Application | Power, Wire-to-Board, Wire-to-Wire | ||
Comments | Left Reel Payoff, Small Polarization Rib | ||
Overview | MX150 Sealed and Unsealed Connector System | ||
Product Name | MX150 | ||
UPC | 822350084178 | 822350084284 | 822350084291 |
Part Number | 33001-3004 | 33012-3001 | 33012-3002 |
---|---|---|---|
Durability (mating cycles max) | - | 25 | 25 |
Gender | Female | Female | Female |
Grip Code | 18 | 14 | 18 |
Material - Metal | High Performance Alloy (HPA) | High Performance Alloy (HPA) | High Performance Alloy (HPA) |
Material - Plating Mating | Gold | Tin | Tin |
Material - Plating Termination | Unplated | Tin | Tin |
Net Weight | 0.435/g | 0.391/g | 0.391/g |
Packaging Type | Reel | Reel | Reel |
Plating min - Mating | 0.762µm | 0.508µm | 0.508µm |
Plating min - Termination | 2.540µm | 0.508µm | 0.508µm |
Termination Interface: Style | Crimp or Compression | Crimp or Compression | Crimp or Compression |
Wire Insulation Diameter | 2.54 mm max. | 2.70 mm max. | 2.54 mm max. |
Wire Size AWG | 18, 20 | 14, 16 | 18, 20 |
Wire Size mm2 | 0.75-1.00 | 1.5 | 0.75-1.00 |
Voltage - Maximum: 14V DC
Outline drawings - Part number: 33001-3004
Reference only
Part Number |
---|
33012-3002 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 12.39 | CONNECTORS | 100 Piece(s) | 6 Day(s) |
Loading...
Applicable pin/contact | Female (socket) | Application | Cable Connection | Allowable Current(A) | 22 |
---|---|---|---|---|---|
Allowable Voltage(V) | DC14 | Wire connection method | Crimp | Connection direction | Straight |
Protection function (environmentally resistant) | NA | Applicable size AWG | 18, 20 | Mating Partner | 33472, 33476, 33471 |
How can we improve?
How can we improve?