(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is a cable to cable connector with Molex (Molex) made IP67 protection code, compact size and excellent dust and waterproof protection structure. (Compatible housing: 52117)
· Category: Crimp Terminals
· Series: 50039
· Application: Signal, Wire-to-Wire
· Overview: Mizu-P25 Miniature Waterproof Connectors
· Product Name: Mizu-P25 Waterproof
· Voltage - Maximum: 250V
Part Number | 50039-8000 | 50039-8100 |
---|---|---|
Gender | Female | |
Material - Metal | Phosphor Bronze | |
Material - Plating Mating | Tin | |
Material - Plating Termination | Tin | |
Net Weight | 0.633/g | 60.500/mg |
Packaging Type | Reel | Bag |
Plating min - Mating | 0.889µm | |
Plating min - Termination | 0.914µm | |
Termination Interface: Style | Crimp or Compression | Crimp or Compression |
Wire Insulation Diameter | 1.80-1.90mm | |
Wire Size AWG | 20, 22 | |
Wire Size mm2 | N/A | N/A |
Lead Free |
Order Number | Terminal Shape | Crimping Mechanism | Manual Crimping Tool | Extraction Tool | Insertion Tool | Standard Count per Package | |
---|---|---|---|---|---|---|---|
Main Item | Modular Crimp Die | ||||||
50039-8000 | Chain Shape | 57275-4000 | 57084-3000 | - | - | - | 8000/1 reel |
50039-8100 | Rose Shape | - | - | 57085-5000 | 8000 |
Use of a manual crimping tool is somewhat different from the application of electric power.
Part Number |
---|
50039-8000 |
50039-8100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Terminal shape |
---|---|---|---|---|---|---|
฿ 1.25 | CONNECTORS OPTION/ACCESSORIES | 8,000 Piece(s) | 3 Day(s) | Chain | ||
฿ 31.43 ฿ 26.31 | CONNECTORSOPTION/ACCESSORIES | 1 Piece(s) | Same day | Individual |
Loading...
Applicable pin/contact | Female (socket) | Application | Cable Connection | Allowable Voltage(V) | 250 |
---|---|---|---|---|---|
Wire connection method | Crimp | Conforming housing | 52117 | Applicable size AWG | 20-22 |
Mating Partner | 50038 |
How can we improve?
How can we improve?