(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compact IP67 (international protection class) Molex wire-to-wire connector with a dust- and waterproof structure. (Compatible housing: 52116)
[Features]
· Core wire size: AVS 0.3, AWG #20 to 22.
· Outer diameter: 1.8 to 1.9 mm.
· Strip length: 2.0 to 2.5 mm.
· Seal is housing to simplify crimping process
· Reaised body design provides polarization
· Packaging: Reel (Chain) or Bag (Loose)
· Use with: 52116
· Allowable voltage: 250V
· Allowable current: 3.0A
· Contact: Phosphor Bronze
· Plating: Tin
· Wire range: AVS 0.30sq., CAVS 0.50sq (20 to 22 AWG)
· Insulation range: 1.80 to 1.900mm
· Strip length: 2.00 to 2.50 mm
Reference outline drawing
Part Number |
---|
50038-8100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 38.30 | CONNECTORS OPTION/ACCESSORIES | 1 Piece(s) | Same day |
Loading...
Applicable pin/contact | Male (plug) | Application | Cable Connection | Allowable Voltage(V) | 250 |
---|---|---|---|---|---|
Wire connection method | Crimp | Conforming housing | 52116 | Applicable size AWG | 20-22 |
Terminal shape | Individual | Mating Partner | 50039 |
Please check the type/dimensions/specifications of the part 50038-8100 in the Mizu-P25™ Miniature Waterproof Connector Terminal (50038) series.
How can we improve?
How can we improve?