4.2-mm Pitch New Mini-Fit Terminal 5558

Brand :
MOLEX

Caution

    Product Description

    [Features]
    · Molex connectors for cable-to-cable and board-to-board connections. Single-row and dual-row products available.
    · A power connector with a maximum rated current of 9 A. (Compatible housing: 5559)

    Features and Specifications

    4.2-mm Pitch New Mini-Fit Terminal 5558

    Reference product picture (Part number: 5558GSL7F)

    General

    Category: Crimp Terminals
    Application: Power, Wire-to-Wire
    Use with: Mini-Fit Jr. Plug Housing 5559, Mini-Fit BMI Plug Housing 42475

    Electrical

    Current - Maximum per Contact: 9.0A
    Voltage - Maximum: 600V

    Dimensions

    4.2-mm Pitch New Mini-Fit Terminal 5558

    Dimensional drawing (Part number: 5558GSL7F)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    4.2-mm Pitch New Mini-Fit Terminal 5558 | MOLEX | MISUMI Thailand