4.2 mm Pitch, New Minifit, Terminal, 5558, Male (Plug)

Caution
Product Description
[Features]
· Molex product.
· Wire-to-wire / board-to-board connector. Single-row and dual-row products are available.
· Terminal for power supplies with 9 A of maximum rated current. (Compatible housing: 5559/52025)
Features and Specifications

Reference product picture
General
· Category: Crimp terminals· Application: Power, Wire-to-Wire
· Use with: Mini-Fit Jr. Plug Housing 5559; Mini-Fit BMI Plug Housing 42475
Electrical
· Current - Maximum per contact: 9.0A· Voltage - Maximum: 600V
| Lead Free |
Mini-Fit Jr.™ 4.2 mm Pitch Terminal (5558) Drawings

Order Number - Application Crimping Tool Number
| Order Number | Model Number | Material | Terminal Shape | Crimping Mechanism | Manual Crimping Tool | Extraction Tool | Insertion Tool | Standard Count per Package | |
|---|---|---|---|---|---|---|---|---|---|
| Main Item | ModularCrimp Die | ||||||||
| 39-00-0040 | 5558T | Brass | Chain Shape | 57275-4000 | 57022-3000 | - | 57031-6000 | - | 4000/1 reel |
| 39-00-0061 | 5558PBT | Phosphor Bronze | |||||||
| 39-00-0048 | 5558T2 | Brass | 57038-3000 | 6000/1 reel | |||||
| 39-00-0067 | 5558PBT2 | Phosphor Bronze | |||||||
| 39-00-0081 | 55558T3 | Brass | 57022-3000* | 4000/1 reel | |||||
| 39-00-0083 | 5558PBT3 | Phosphor Bronze | |||||||
| 39-00-0041 | 5558TL | Brass | Rose Shape | - | - | 57022-5500 (for use with UL1007) 57026-5000 (for use with UL1007) 57027-5000 (for use with UL1015) | 4000 | ||
| 39-00-0062 | 5558PBTL | Phosphor Bronze | |||||||
| 39-00-0049 | 5558T2L | Brass | 57064-5000 | 6000 | |||||
| 39-00-0068 | 5558PBT2L | Phosphor Bronze | |||||||
| 39-00-0082 | 5558T3L | Brass | 57022-5300 | 4000 | |||||
| 39-00-0084 | 5558PBT3L | Phosphor Bronze | |||||||
| Model Number | Application Electric Line Range | Length A | Length B | Length C | Length D | ||
|---|---|---|---|---|---|---|---|
| AWG (#) | Coating Outer Diameter | Strip Length (mm) | |||||
| 5558T | 18-24 | 1.3-3.1 | 3.0-3.5 | 1.9 | 2.30 | 3.6 | 4.5 |
| 5558PBT | |||||||
| 5558T2 | 22-28 | 0.9-1.8 | 2.8-3.4 | 1.8 | 1.65 | 2.3 | 2.3 |
| 5558PBT2 | |||||||
| 55558T3 | 16 | 3.1 MAX. | 2.8-3.3 | 2.3 | 2.70 | 3.6 | 4.5 |
| 5558PBT3 | |||||||
| 5558TL | 18-24 | 1.3-3.1 | 3.0-3.5 | 1.9 | 2.30 | 3.6 | 4.5 |
| 5558PBTL | |||||||
| 5558T2L | 22-28 | 0.9-1.8 | 2.8-3.4 | 1.8 | 1.65 | 2.3 | 2.3 |
| 5558PBT2L | |||||||
| 5558T3L | 16 | 3.1 MAX. | 2.8-3.3 | 2.3 | 2.70 | 3.6 | 4.5 |
| 5558PBT3L | |||||||
*: The tooth shape exchange is necessary. Please ask your company operations contact or agency for details.
Use of a manual crimping tool is somewhat different from the application of electric power.