4.2-mm-Pitch New Mini-Fit Terminal 5557

Brand :
MOLEX
Caution
Product Description
[Features]
· Molex connectors for wire-to-wire and board-to-board connections. Single-row and dual-row products available.
· Terminal for maximum rated current power of 9 A. (Compatible housing: 5557)
4.2-mm-Pitch New Mini-Fit Terminal 5557, Features and Specifications
Features / Overview
· Core Wire Size: AWG#16 - #28· Insulation OD: Refer to the table below
· Strip Height: Refer to the table below
Electrical
Maximum Rated Voltage: 600 VMaximum Rated Current: 9 V
*Differs with material number of electrodes and core wire size, Refer to the product specification sheet for details.
| Lead Free |
Mini-Fit Jr. 4.2 mm Pitch Terminal (5556) Drawings

Order Number - Application Crimping Tool Number
| Order Number | Part Number | Material | Terminal Shape | Crimping Machine | Hand Crimping Tool | Extracting Tool | Insertion Tool | Standard Number of Package | |
|---|---|---|---|---|---|---|---|---|---|
| Body | Modular Crimp Die | ||||||||
| 39-00-0038 | 5556T | Brass | Chain-shaped | 57275-4000 | 57022-3000 | 5556PBT3L | 57031-6000 | - | 4000/ 1 reel |
| 39-00-0059 | 5556PBT | Phospho Bronze | |||||||
| 39-00-0046 | 5556T2 | Brass | 57038-3000 | 6000/ 1 reel | |||||
| 39-00-0065 | 5556PBT2 | Phospho Bronze | |||||||
| 39-00-0077 | 5556T3 | Brass | 57022-3000* | 4000/ 1 reel | |||||
| 39-00-0079 | 5556PBT3 | Phospho Bronze | |||||||
| 39-00-0039 | 5556TL | Brass | Loose Shape | - | - | 57022-5500 (For UL1007) 57026-5000 (For UL1007) 57027-5000 (For UL1015) | 4000 | ||
| 39-00-0060 | 5556PBTL | Phospho Bronze | |||||||
| 39-00-0047 | 5556T2L | Brass | 57064-5000 | 6000 | |||||
| 39-00-0066 | 5556PBT2L | Phospho Bronze | |||||||
| 39-00-0078 | 5556T3L | Brass | 57022-5300 | 4000 | |||||
| 39-00-0080 | 5556PBT3L | Phospho Bronze | |||||||
| Part Number | Applicable Electric Wire Range | Dimensions A | Dimensions B | Dimensions C | Dimensions D | ||
|---|---|---|---|---|---|---|---|
| AWG(#) | Insulation Outer Diameter (mm) | Strip Length (mm) | |||||
| 5556T | 18-24 | 1.3-3.1 | 3.0-3.5 | 1.9 | 2.30 | 3.6 | 4.5 |
| 5556PBT | |||||||
| 5556T2 | 22-28 | 0.9-1.8 | 2.8-3.4 | 1.8 | 1.65 | 2.3 | 2.3 |
| 5556PBT2 | |||||||
| 5556T3 | 16 | 3.1 MAX. | 2.8-3.3 | 2.3 | 2.70 | 3.6 | 4.5 |
| 5556PBT3 | |||||||
| 5556TL | 18-24 | 1.3-3.1 | 3.0-3.5 | 1.9 | 2.30 | 3.6 | 4.5 |
| 5556PBTL | |||||||
| 5556T2L | 22-28 | 0.9-1.8 | 2.8-3.4 | 1.8 | 1.65 | 2.3 | 2.3 |
| 5556PBT2L | |||||||
| 5556T3L | 16 | 3.1 MAX. | 2.8-3.3 | 2.3 | 2.70 | 3.6 | 4.5 |
| 5556PBT3L | |||||||