1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milli-Grid™ Connector System (87831)

CONNECTORS

Milli-Grid™ Connector System (87831)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 59.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2.00 mm pitch Molex product with several variations for board-to-board, wire-to-board, and FFC-to-board. Contributes to flexibility of design. (Compatible housing: 51110)

Features and Specifications

General

CategoryPCB Headers
Series87831
ApplicationSignal, Wire-to-Board
CommentsContact Molex for application in the automotive industry
OverviewMilli-Grid Connector System
Product NameMilli-Grid
UPC822348231935

Physical

BreakawayNo
Circuits (Loaded)14
Circuits (maximum)14
Color - ResinBlack
Durability (mating cycles max)100
First Mate / Last BreakNo
Flammability94V-0
Glow-Wire CapableNo
Guide to Mating PartNo
Keying to Mating PartNone
Lock to Mating PartYes
Material - MetalPhosphor Bronze
Material - Plating MatingGold
Material - Plating TerminationTin
Material - ResinNylon
Net Weight0.716/g
Number of Rows2
OrientationVertical
PC Tail Length2.50 mm
PCB LocatorNo
PCB RetentionNone
PCB Thickness - Recommended1.60 mm
Packaging TypeTube
Pitch - Mating Interface2.00 mm
Pitch - Termination Interface2.00 mm
Plating min - Mating0.381µm
Plating min - Termination1.905µm
Polarized to PCBNo
ShroudedYes
StackableNo
Surface Mount Compatible (SMC)Yes
Temperature Range - Operating-55 °C to +105 °C
Termination Interface: StyleThrough Hole

Electrical

・Current - Maximum per Contact: 2.0A
・Voltage - Maximum: 125V

 

Agency Certification

・CSA: LR19980
・UL: E29179

 

Milli-Grid™ Connector System (87831) Drawings

Milli-Grid? Connector System (87831)

Outline drawing - Part number: 87831-1420

Part Number
87831-1420 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 59.43

฿ 33.33

CONNECTORS 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Connector Shape Square Connector series initials Number Applicable pin/contact Male (plug)
Number of Pins 14 Application For PCB Allowable Current(A) 2
Allowable Voltage(V) 125 Connection direction Straight Protection function (environmentally resistant) NA
Representative Standard UL / CSA Pitch(mm) 2.00 Number of Columns 2
Mating lock Available Terminal plating Tin Color Black
Mating Partner 50394, 51110, 87568, 79107, 79108, 79109

Please check the type/dimensions/specifications of the part 87831-1420 in the Milli-Grid™ Connector System (87831) series.