Micro-Latch™ 2.00 mm Pitch PCB Wafer, Straight (53253)

Brand :
MOLEX
Caution
Product Description
[Features]
· The head of the Molex receptacle housing uses a friction lock for sliding into the opening. Delivers excellent circuit protection and durability against constant inserting and extracting.
· Straight type (Mating housing: 51065)
Micro-Latch™ 2.00 mm Pitch PCB Wafer, Straight (53253)
General drawing of series 53253

Product image of part number 53253-0270
Features
· The head of the Molex receptacle housing uses a friction lock for sliding into the opening. Delivers excellent circuit protection and durability against constant inserting and extracting.· Category: PCB Headers
· Application: Signal, Wire-to-board
· Straight type (Mating housing: Crimp Housings 51065)
· Allowable voltage: 125V
· Allowable current: 2A
· Temperature Range - Operating: -40 to +105°C
· Agency Certification: UL (E29179)
Dimensions
Dimensional drawing of series 53253
| Number of Pins | Part Number | Dimension A | Dimension B |
|---|---|---|---|
| 2 | 53253-0270 | 6.0 | 2.0 |
| 3 | 53253-0370 | 8.0 | 4.0 |
| 4 | 53253-0470 | 10.0 | 6.0 |
| 5 | 53253-0570 | 12.0 | 8.0 |
| 6 | 53253-0670 | 14.0 | 10.0 |
| 7 | 53253-0770 | 16.0 | 12.0 |
| 8 | 53253-0870 | 18.0 | 14.0 |
| 9 | 53253-0970 | 20.0 | 16.0 |
| 10 | 53253-1070 | 22.0 | 18.0 |
| 11 | 53253-1170 | 24.0 | 20.0 |
| 12 | 53253-1270 | 26.0 | 24.0 |
| 14 | 53253-1470 | 32.0 | 28.0 |