Micro-Fit3.0 (TM) Terminal (43031)

Brand :
MOLEX
Caution
Product Description
[Features]
· Molex 3.00 mm pitch connector. Available in a variety of cable-to-cable, cable-to-board and board-to-board fitting configurations and number of poles.
· Maximum rated current: 5.0 A. Brand name compatible products are also available.
Features and Specifications
General
| Part Number | 43031-0004 | 43031-0007 | 43031-0010 |
|---|---|---|---|
| Category | Crimp Terminals | ||
| Series | 43031 | ||
| Application | Power, Wire-to-Wire | ||
| Overview | Micro-Fit Connector System | ||
| Product Name | Micro-Fit 3.0 | ||
| UPC | 800754369459 | 800754369527 | 800754369602 |
Physical
| Part Number | 43031-0004 | 43031-0007 | 43031-0010 |
|---|---|---|---|
| Gender | Male | Male | Male |
| Material - Metal | Phosphor Bronze | Phosphor Bronze | Phosphor Bronze |
| Material - Plating Mating | Tin | Tin | Tin |
| Material - Plating Termination | Tin | Tin | Tin |
| Net Weight | 0.061/g | 0.061/g | 0.061/g |
| Packaging Type | Reel | Bag | Bag |
| Plating min - Mating | 1.016µm | 1.016µm | 1.016µm |
| Plating min - Termination | 1.016µm | 1.016µm | 1.016µm |
| Termination Interface: Style | Crimp or Compression | Crimp or Compression | Crimp or Compression |
| Wire Insulation Diameter | 1.27 mm max. | 1.85 mm max. | 1.27 mm max. |
| Wire Size AWG | 26, 28, 30 | 20, 22, 24 | 26, 28, 30 |
| Wire Size mm2 | N/A | N/A | N/A |
Electrical
Current - Maximum per Contact: 8.5A
Micro-Fit3.0™ Terminal (43031) Drawings
Outline drawing - Part number: 43031-0007
Reference only