Micro-Fit3.0 (TM) Terminal (43030)

Caution
Product Description
[Features]
· Molex 3.00 mm pitch connector. Available in a variety of cable-to-cable, cable-to-board and board-to-board fitting configurations and number of poles.
· Maximum rated current: 5.0 A. Brand name compatible products are also available. (Compatible housing: 43025/43645/44133)
Micro-Fit3.0 (TM) Terminal (43030)

Reference product image, part number: 43030-0001
Features
· Series: 43030
· Molex 3.00 mm pitch connector. Available in a variety of cable-to-cable, cable-to-board and board-to-board fitting configurations and number of poles.
· Maximum rated current: 5.0 A. Brand name compatible products are also available. (Compatible housing: 43025/43645/44133)
· Allowable current: 8.5A
Physical Specifications
| Part Number | 43030-0001 | 43030-0002 | 43030-0004 | 43030-0005 | 43030-0007 | 43030-0008 | 43030-0010 |
|---|---|---|---|---|---|---|---|
| Gender | Female | ||||||
| Material - Metal | Phosphor Bronze | ||||||
| Material - Plating Mating | Tin | Gold | Tin | Gold | Tin | ||
| Material - Plating Termination | Tin | ||||||
| Net Weight | 0.061/g | 0.062/g | 0.061/g | 0.057/g | 0.061/g | 0.094/g | 0.061/g |
| Packaging Type | Reel | Bag | |||||
| Plating min - Mating | 1.016µm | 0.381µm | 1.016µm | 0.381µm | 1.016µm | 0.381µm | 1.016µm |
| Plating min - Termination | 1.016µm | 2.540µm | 1.016µm | 2.540µm | 1.016µm | 2.540µm | 1.016µm |
| Termination Interface: Style | Crimp or Compression | ||||||
| Wire Insulation Diameter | 1.85mm max. | 1.27mm max. | 1.85mm max. | 1.27mm max. | |||
| Wire Size AWG | 20, 22, 24 | 26, 28, 30 | 20, 22, 24 | 26, 28, 30 | |||
Drawing

Reference outline drawing of series 43030