(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Molex 3.00 mm pitch connector. Available in a variety of cable-to-cable, cable-to-board and board-to-board fitting configurations and number of poles.
· Maximum rated current: 5.0 A. Brand name compatible products are also available.
· A header for circuit board. (Mating housing: 43025).
[There are specification changes since June 2015. Gloss plating => non-gloss plating. This eliminates the terminal gloss. There is no change in the specifications. ]
Category | PCB Headers |
---|---|
Series | 43045 |
Application | Power, Wire-to-Board |
Overview | Micro-Fit Connector System |
Product Name | Micro-Fit 3.0 |
Part Number | 43045-0224 | 43045-0412 | 43045-0421 | 43045-0424 | 43045-0612 | 43045-0621 | 43045-0624 | 43045-0812 | 43045-0821 |
---|---|---|---|---|---|---|---|---|---|
Breakaway | No | ||||||||
Circuits (Loaded) | 2 | ||||||||
Circuits (maximum) | 2 | 4 | 6 | 8 | |||||
Color - Resin | Black | ||||||||
Durability (mating cycles max) | 30 | ||||||||
Flammability | 94V-0 | ||||||||
Glow-Wire Capable | Yes | ||||||||
Mated Height | 17.64mm | 10.06mm | 17.64mm | 10.06mm | 17.64mm | 10.06mm | |||
Material - Metal | Brass | ||||||||
Material - Plating Mating | Tin | ||||||||
Material - Plating Termination | Tin | ||||||||
Material - Resin | High Temperature Thermoplastic | ||||||||
Net Weight | 0.586/g | 0.733/g | 0.914/g | 0.837/g | 0.980/g | 1.201/g | 1.084/g | 1.225/g | 1.479/g |
Number of Rows | 2 | ||||||||
Orientation | Vertical | Right Angle | Vertical | Right Angle | Vertical | Right Angle | |||
PCB Locator | Yes | ||||||||
PCB Retention | Yes | ||||||||
PCB Thickness - Recommended | 1.60mm | ||||||||
Packaging Type | Tray | ||||||||
Pitch - Mating Interface | 3.00mm | ||||||||
Plating min - Mating | 0.254 | ||||||||
Polarized to PCB | Yes | ||||||||
Shrouded | Fully | ||||||||
Stackable | No | ||||||||
Surface Mount Compatible (SMC) | Yes | ||||||||
Temperature Range - Operating | -40 to +105°C |
Part Number | 43045-1012 | 43045-1212 | 43045-1221 | 43045-1412 | 43045-1612 | 43045-1812 | 43045-2012 | 43045-2212 | 43045-2412 | 43045-2421 |
---|---|---|---|---|---|---|---|---|---|---|
Breakaway | No | |||||||||
Circuits (Loaded) | 2 | |||||||||
Circuits (maximum) | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 24 | 24 | |
Color - Resin | Black | |||||||||
Durability (mating cycles max) | 30 | |||||||||
Flammability | 94V-0 | |||||||||
Glow-Wire Capable | Yes | |||||||||
Mated Height | 17.64mm | 10.06mm | 17.64mm | 10.06mm | ||||||
Material - Metal | Brass | |||||||||
Material - Plating Mating | Tin | |||||||||
Material - Plating Termination | Tin | |||||||||
Material - Resin | High Temperature Thermoplastic | |||||||||
Net Weight | 1.458/g | 1.698/g | 2.035/g | 1.944/g | 2.196/g | 2.443/g | 2.697/g | 2.917/g | 3.126/g | 3.749/g |
Number of Rows | 2 | |||||||||
Orientation | Vertical | Right Angle | Vertical | Right Angle | ||||||
PCB Locator | Yes | |||||||||
PCB Retention | Yes | |||||||||
PCB Thickness - Recommended | 1.60mm | |||||||||
Packaging Type | Tray | |||||||||
Pitch - Mating Interface | 3.00mm | |||||||||
Plating min - Mating | 0.254 | |||||||||
Polarized to PCB | Yes | |||||||||
Shrouded | Fully | |||||||||
Stackable | No | |||||||||
Surface Mount Compatible (SMC) | Yes | |||||||||
Temperature Range - Operating | -40 to +105°C |
Current - Maximum per Contact | 8.5A |
---|---|
Voltage - Maximum | 600V |
Reference outline drawings - Part number: 43045-0421
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Pins | Allowable Voltage (V) | Connection direction |
---|---|---|---|---|---|---|---|---|
฿ 62.49 | CONNECTORS | 1 Piece(s) | 3 Day(s) | 2 | 250 | Straight | ||
฿ 55.74 | CONNECTORS | 5 Piece(s) | 3 Day(s) | 4 | 250 | Straight | ||
฿ 76.96 | CONNECTORS | 1 Piece(s) | Available | 3 Day(s) | 4 | 250 | Angle | |
฿ 70.06 | CONNECTORS | 1 Piece(s) | 3 Day(s) | 4 | 250 | Straight | ||
฿ 34.57 | CONNECTORS | 1 Piece(s) | 3 Day(s) | 6 | 600 | Straight | ||
฿ 83.43 | CONNECTORS | 1 Piece(s) | Available | 3 Day(s) | 6 | 250 | Angle | |
฿ 60.39 | CONNECTORS | 1 Piece(s) | 3 Day(s) | 6 | 250 | Straight | ||
฿ 59.70 | CONNECTORS | 1 Piece(s) | 3 Day(s) | 8 | 250 | Straight | ||
฿ 91.05 | CONNECTORS | 1 Piece(s) | Available | 3 Day(s) | 8 | 250 | Angle | |
฿ 89.03 | CONNECTORS | 1 Piece(s) | 3 Day(s) | 10 | 250 | Straight | ||
฿ 81.29 | CONNECTORS | 1 Piece(s) | 3 Day(s) | 12 | 250 | Straight | ||
฿ 126.86 | CONNECTORS | 1 Piece(s) | Available | 3 Day(s) | 12 | 250 | Angle | |
฿ 128.00 | CONNECTORS | 1 Piece(s) | Available | 3 Day(s) | 14 | 250 | Straight | |
฿ 140.96 | CONNECTORS | 1 Piece(s) | Available | 3 Day(s) | 16 | 250 | Straight | |
฿ 149.34 | CONNECTORS | 1 Piece(s) | Available | 3 Day(s) | 18 | 250 | Straight | |
฿ 168.39 | CONNECTORS | 1 Piece(s) | Available | 3 Day(s) | 20 | 250 | Straight | |
฿ 176.00 | CONNECTORS | 1 Piece(s) | Available | 3 Day(s) | 22 | 250 | Straight | |
฿ 183.10 | CONNECTORS | 1 Piece(s) | 3 Day(s) | 24 | 250 | Straight | ||
฿ 210.67 | CONNECTORS | 1 Piece(s) | Available | 3 Day(s) | 24 | 250 | Angle |
Loading...
Connector Shape | Square | Connector series initials | Number | Applicable pin/contact | Male (plug) |
---|---|---|---|---|---|
Application | For PCB | Allowable Current(A) | 5 | Representative Standard | UL / TUV / CSA |
Pitch(mm) | 3.00 | Number of Columns | 2 | Terminal plating | Tin |
Color | Black | Note | Twist resistance: 94V-0 | Mating Partner | 43025 |
How can we improve?
How can we improve?