Micro-Fit3.0 (TM) Connector (43025)

Caution
Product Description
[Features]
· Molex product.
· 3.00 mm pitch. Available in a variety of wire-to-wire, wire-to-board and board-to-board coupling configurations and number of pins.
· Maximum rated current: 5.0 A. Brand name compatible products are also available. (Mating housing: 43020 / 43045 / 44242)
Micro-Fit3.0 (TM) Connector (43025)

Product image, part number 43025-0200

Part number: 43025-0600

Part number: 43025-0800
| Category | Crimp Housings |
|---|---|
| Application | Power, Wire-to-Board, Wire-to-Wire |
| Overview | Micro-Fit Connector System |
| Product Name | Micro-Fit 3.0 |
| Mates with | Micro-Fit 3.0 Plug Housings 43020 Micro-Fit 3.0 Headers 43045 MicroFit 3.0 Test Plug 44242 Micro-Fit 3.0 Cable Assembly 214757, 214758 |
| Use with | Micro-Fit 3.0 Female Crimp Terminals 43030, 45773 Micro-Fit RMF Female Crimp Terminals 46235 Micro-Fit 3.0 PreCrimped Leads 797580002, 797580004, 797580010, 797580012, 214760, 214761 |
Physical Specifications
| Part Number | 43025-0200 | 43025-0600 | 43025-0800 | 43025-1000 | 43025-1200 | 43025-1400 | 43025-1600 | 43025-1800 | 43025-2000 | 43025-2200 | 43025-2400 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Circuits (maximum) | 2 | 6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 24 |
| Color - Resin | Black | ||||||||||
| Flammability? | 94V-0 | ||||||||||
| Gender | Receptacle | ||||||||||
| Glow-Wire Capable | No | ||||||||||
| Keying to Mating Part | None | ||||||||||
| Lock to Mating Part | Yes | ||||||||||
| Material - Resin | Nylon | Polyester | Nylon | Polyester | Nylon | Polyester | |||||
| Net Weight | 0.261/g | 0.453/g | 0.733/g | 0.847/g | 1.282/g | 1.520/g | 1.680/g | 1.852/g | 1.932/g | 2.160/g | 2.240/g |
| Number of Rows | 2 | ||||||||||
| Packaging Type | Bag | ||||||||||
| Panel Mount | No | ||||||||||
| Pitch - Mating Interface | 3.00mm | ||||||||||
| Polarized to Mating Part | Yes | ||||||||||
| Stackable | No | ||||||||||
| Temperature Range - Operating | -40 to +105°C | ||||||||||
Drawing
Drawing of series 43025 (for reference only)