(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Equipped with a box type terminal with straight and right angle considering flexibility of design made of Molex.
· Friction lock type.
· Terminal. (Compatible terminal: 50011 mating wafer: 53014 / 53015 / 53025)
General drawing for series 51004
· Category: Crimp Housings
· Application: Signal, Wire-to-board
· Number of pins: 2 to 15
· Allowable voltage: 125V
· Allowable current: 2A
· Temperature range - Operating: -20 to +85 °C
Dimensional drawing
Number of pins | Part Number | Dimension A | Dimension B | Dimension C |
---|---|---|---|---|
2 | 51004-0200 | 6.0 | 2.0 | 4.9 |
3 | 51004-0300 | 8.0 | 4.0 | 4.9 |
5 | 51004-0500 | 10.0 | 6.0 | 8.9 |
6 | 51004-0600 | 12.0 | 8.0 | 10.9 |
8 | 51004-0800 | 18.0 | 14.0 | 16.9 |
11 | 51004-1100 | 24.0 | 16.0 | 18.9 |
14 | 51004-1400 | 30.0 | 26.0 | 28.9 |
Part Number |
---|
51004-0300 |
51004-0600 |
51004-0800 |
51004-1100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Pins |
---|---|---|---|---|---|---|
฿ 8.71 | CONNECTORS | 1 Piece(s) | Same day | 3 | ||
฿ 13.55 | CONNECTORS | 1 Piece(s) | Same day | 6 | ||
฿ 20.60 | CONNECTORS | 1 Piece(s) | Available | Same day | 8 | |
฿ 40.88 ฿ 28.71 | CONNECTORS | 1 Piece(s) | Same day | 11 |
Loading...
Connector Shape | Square | Connector series initials | Number | Applicable pin/contact | Female (socket) |
---|---|---|---|---|---|
Application | Cable Connection | Allowable Current(A) | 2 | Connection direction | Straight |
Protection function (environmentally resistant) | NA | Representative Standard | UL / CSA | Pitch(mm) | 2.00 |
Number of Columns | 1 | Mating lock | Available | Conforming terminal | 50011 |
Mating Partner | 53014, 53015, 53025 |
How can we improve?
How can we improve?