KK (R) Mutual Connection System Connector Terminal (2759)

Brand :
MOLEX
Caution
Product Description
[Features]
· Molex terminal for Molex long-seller cable-to-board connector. (Compatible housing: 5051/2695)
Features and Specifications
General
| Part Number | 2759GL | 2759PBG | 2759PBGL |
|---|---|---|---|
| Category | Crimp Terminals | ||
| Series | 2759 | ||
| Application | Signal | Signal, Wire-to-Board | |
| Overview | KK® Interconnect System - Molex | ||
| Product Name | KK 254 | ||
| UPC | 800753336490 | 800753336544 | 800753336551 |
Physical
| Part Number | 2759GL | 2759PBG | 2759PBGL |
|---|---|---|---|
| Gender | Female | Female | Female |
| Material - Metal | Brass | Phosphor Bronze | Phosphor Bronze |
| Material - Plating Mating | Gold | Gold | Gold |
| Material - Plating Termination | Gold | Gold | Gold |
| Net Weight | 64.000/mg | 64.000/mg | 64.000/mg |
| Packaging Type | Bag | Reel | Bag |
| Plating min - Mating | 0.356µm | 0.356µm | 0.356µm |
| Plating min - Termination | 2.032µm | 0.356µm, 2.032µm | 2.032µm |
| Termination Interface: Style | Crimp or Compression | Crimp or Compression | Crimp or Compression |
| Wire Insulation Diameter | 1.2-1.7 mm max. | 1.2-1.7 mm max. | 1.2-1.7 mm max. |
| Wire Size AWG | 22, 24, 26, 28 | 22, 24, 26, 28 | 22, 24, 26, 28 |
| Wire Size mm2 | N/A | N/A | N/A |
Connector Terminal (2759) for The KK® Interconnection System Drawings
Outline drawing - Part number: 2759PBG
Reference only