1.25 mm Pitch, For FFC/FPC, ZIF, Straight Type 5597-NCPB

Brand :
MOLEX
Caution
Product Description
[Features]
· Various connectors for Molex FFC (Flat Flexible Cable) and FPC (Flexible [PCB]). (1.25mm pitch ZIF straight type)
| Lead Free |
FFC-FPC (Through Hole) (5597) Straight Type Drawings

Note: For matching FFC/FPC recommended sizes, refer to pages 1-14, TYPE: G.
Order Number - Size
| Reference Number | Order Number | Model Number | Dimension A | Dimension B | Standard Count per Package |
|---|---|---|---|---|---|
| 3 | 39-53-2035 | 5597-03CPB7F | 9.50 | 2.50 | 2000 |
| 4 | 39-53-2045 | 5597-04CPB7F | 10.75 | 3.75 | 1800 |
| 5 | 39-53-2055 | 5597-05CPB7F | 12.00 | 5.00 | 1500 |
| 6 | 39-53-2065 | 5597-06CPB7F | 13.25 | 6.25 | 1500 |
| 7 | 39-53-2075 | 5597-07CPB7F | 14.50 | 7.50 | 1400 |
| 8 | 39-53-2085 | 5597-08CPB7F | 15.75 | 8.75 | 1300 |
| 9 | 39-53-2095 | 5597-09CPB7F | 17.00 | 10.00 | 1000 |
| 10 | 39-53-2105 | 5597-10CPB7F | 18.25 | 11.25 | 1000 |
| 11 | 39-53-2115 | 5597-11CPB7F | 19.50 | 12.50 | 1000 |
| 12 | 39-53-2125 | 5597-12CPB7F | 20.75 | 13.75 | 900 |
| 13 | 39-53-2135 | 5597-13CPB7F | 22.00 | 15.00 | 900 |
| 14 | 39-53-2145 | 5597-14CPB7F | 23.25 | 16.25 | 900 |
| 15 | 39-53-2155 | 5597-15CPB7F | 24.50 | 17.50 | 800 |
| 16 | 39-53-2165 | 5597-16CPB7F | 25.75 | 18.75 | 700 |
| 17 | 39-53-2175 | 5597-17CPB7F | 27.00 | 20.00 | 700 |
| 18 | 39-53-2185 | 5597-18CPB7F | 28.25 | 21.25 | 700 |
| 19 | 39-53-2195 | 5597-19CPB7F | 29.50 | 22.50 | 700 |
| 20 | 39-53-2205 | 5597-20CPB7F | 30.75 | 23.75 | 700 |
| 21 | 39-53-2215 | 5597-21CPB7F | 32.00 | 25.00 | 600 |
| 22 | 39-53-2225 | 5597-22CPB7F | 33.25 | 26.25 | 600 |
| 23 | 39-53-2235 | 5597-23CPB7F | 34.50 | 27.50 | 600 |
| 24 | 39-53-2245 | 5597-24CPB7F | 35.75 | 28.75 | 500 |
| 25 | 39-53-2255 | 5597-25CPB7F | 37.00 | 30.00 | 500 |
| 26 | 39-53-2265 | 5597-26CPB7F | 38.25 | 31.25 | 500 |
| 27 | 39-53-2275 | 5597-27CPB7F | 39.50 | 32.50 | 400 |
| 28 | 39-53-2285 | 5597-28CPB7F | 40.75 | 33.75 | 400 |
| 29 | 39-53-2295 | 5597-29CPB7F | 42.00 | 35.00 | 400 |
| 30 | 39-53-2305 | 5597-30CPB7F | 43.25 | 36.25 | 400 |