FFC-FPC (Through Hole) (52045) Straight Type

Brand :
MOLEX
Caution
Product Description
[Features]
There are a variety of Molex connectors available for both FFC (flat flexible cables) and FPC (flexible printed circuit boards). (1.0 mm-pitch, NONZIF, straight type)
| Lead Free |
FFC-FPC (Through Hole) (52045) Straight Type Drawings

Note: For matching FFC/FPC recommended sizes, refer to pages 1-14, TYPE: G.
Order Number - Size
| Reference Number | Order Number | Dimension A | Dimension B | Standard Court per Package |
|---|---|---|---|---|
| 3 | 52045-0345 | 7.15 | 2.50 | 2000 |
| 4 | 52045-0445 | 8.40 | 3.75 | 1700 |
| 5 | 52045-0545 | 9.65 | 5.00 | 1450 |
| 6 | 52045-0645 | 10.90 | 6.25 | 1300 |
| 7 | 52045-0745 | 12.15 | 7.50 | 1150 |
| 8 | 52045-0845 | 13.40 | 8.75 | 1000 |
| 9 | 52045-0945 | 14.65 | 10.00 | 950 |
| 10 | 52045-1045 | 15.90 | 11.25 | 900 |
| 11 | 52045-1145 | 17.15 | 12.50 | 800 |
| 12 | 52045-1245 | 18.40 | 13.75 | 750 |
| 13 | 52045-1345 | 19.65 | 15.00 | 700 |
| 14 | 52045-1445 | 20.90 | 16.25 | 650 |
| 15 | 52045-1545 | 22.15 | 17.50 | 600 |
| 16 | 52045-1645 | 23.40 | 18.75 | 500 |
| 17 | 52045-1745 | 24.65 | 20.00 | 500 |
| 18 | 52045-1845 | 25.90 | 21.25 | 500 |
| 19 | 52045-1945 | 27.15 | 22.50 | 450 |
| 20 | 52045-2045 | 28.40 | 23.75 | 450 |
| 21 | 52045-2145 | 29.65 | 25.00 | 450 |
| 22 | 52045-2245 | 30.90 | 26.25 | 450 |
| 23 | 52045-2345 | 32.15 | 27.50 | 450 |
| 24 | 52045-2445 | 33.40 | 28.75 | 400 |
| 25 | 52045-2545 | 34.65 | 30.00 | 400 |
| 26 | 52045-2645 | 35.90 | 31.25 | 400 |
| 27 | 52045-2745 | 37.15 | 32.50 | 350 |
| 28 | 52045-2845 | 38.40 | 33.75 | 350 |
| 29 | 52045-2945 | 39.65 | 35.00 | 350 |
| 30 | 52045-3045 | 40.90 | 36.25 | 300 |
| 31 | 52045-3145 | 42.15 | 37.50 | 300 |
| 32 | 52045-3245 | 43.40 | 38.75 | 300 |
| 33 | 52045-3345 | 44.65 | 40.00 | 300 |
| 34 | 52045-3445 | 45.90 | 41.25 | 300 |
| 35 | 52045-3545 | 47.15 | 42.50 | 250 |
| 36 | 52045-3645 | 48.40 | 43.75 | 250 |
| 37 | 52045-3745 | 49.65 | 45.00 | 250 |
| 38 | 52045-3845 | 50.90 | 46.25 | 250 |
| 39 | 52045-3945 | 52.15 | 47.50 | 250 |
| 40 | 52045-4045 | 53.40 | 48.75 | 250 |