1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FFC-FPC (SMT) (54132) Lower Surface Contact Type

CONNECTORS

FFC-FPC (SMT) (54132) Lower Surface Contact Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 160.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
There are a number of varieties available (lower surface contact), including Molex Easy-On™ types (easy to insert in FFC/FPC) and BackFlip™ types (excellent cable retention and workability)

Part Number
54132-5062
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 160.69

CONNECTORS 1 Piece(s) 6 Day(s)

Loading...

  1. 1
 

Basic Information

Applicable pin/contact Female (socket) Number Of Pins 50 Application For PCB
Allowable Current(A) 0.5 Allowable Voltage(V) 50 Connection direction Angle
Representative Standard UL Pitch(mm) 0.5 Mating section plating Gold

Please check the type/dimensions/specifications of the part 54132-5062 in the FFC-FPC (SMT) (54132) Lower Surface Contact Type series.