FFC-FPC (SMT) (52271) Lower Surface Contact Type

Brand :
MOLEX
Caution
Product Description
[Features]
There are a number of varieties available (1.0 mm-pitch, base surface connection), including Molex Easy-On™ types (easy to insert in FFC/FPC) and BackFlip™ types (excellent cable retention and workability)
| Lead Free |
FFC-FPC (SMT) (52271) Lower Surface Contact Type Drawings

Note:
• For embossed taping packaging method, refer to pages 0-2.
• For matching FFC/FPC recommended sizes, refer to pages 1-14, TYPE: E.
• For embossed taping packaging method, refer to pages 0-2.
• For matching FFC/FPC recommended sizes, refer to pages 1-14, TYPE: E.
Order Number - Size
| Reference Number | Order Number | Dimension A | Dimension B | Carrier Tape Spoke | Standard Count per Package |
|---|---|---|---|---|---|
| 6 | 52271-0679 | 11.00 | 5.00 | 24.00 | 1000 |
| 7 | 52271-0779 | 12.00 | 6.00 | 24.00 | 1000 |
| 8 | 52271-0879 | 13.00 | 7.00 | 24.00 | 1000 |
| 9 | 52271-0979 | 14.00 | 8.00 | 24.00 | 1000 |
| 10 | 52271-1079 | 15.00 | 9.00 | 24.00 | 1000 |
| 11 | 52271-1179 | 16.00 | 10.00 | 24.00 | 1000 |
| 12 | 52271-1279 | 17.00 | 11.00 | 32.00 | 1000 |
| 13 | 52271-1379 | 18.00 | 12.00 | 32.00 | 1000 |
| 14 | 52271-1479 | 19.00 | 13.00 | 32.00 | 1000 |
| 15 | 52271-1579 | 20.00 | 14.00 | 32.00 | 1000 |
| 16 | 52271-1679 | 21.00 | 15.00 | 32.00 | 1000 |
| 17 | 52271-1779 | 22.00 | 16.00 | 44.00 | 1000 |
| 18 | 52271-1879 | 23.00 | 17.00 | 44.00 | 1000 |
| 19 | 52271-1979 | 24.00 | 18.00 | 44.00 | 1000 |
| 20 | 52271-2079 | 25.00 | 19.00 | 44.00 | 1000 |
| 21 | 52271-2179 | 26.00 | 20.00 | 44.00 | 1000 |
| 22 | 52271-2279 | 27.00 | 21.00 | 44.00 | 1000 |
| 23 | 52271-2379 | 28.00 | 22.00 | 44.00 | 1000 |
| 24 | 52271-2479 | 29.00 | 23.00 | 44.00 | 1000 |
| 25 | 52271-2579 | 30.00 | 24.00 | 44.00 | 1000 |
| 26 | 52271-2679 | 31.00 | 25.00 | 44.00 | 1000 |
| 27 | 52271-2779 | 32.00 | 26.00 | 44.00 | 1000 |
| 28 | 52271-2879 | 33.00 | 27.00 | 56.00 | 1000 |
| 29 | 52271-2979 | 34.00 | 28.00 | 56.00 | 1000 |
| 30 | 52271-3079 | 35.00 | 29.00 | 56.00 | 1000 |
Carrier Tape Spoke: Refer to the embossed taping package method.