Cut Contact, RC/RCS/RM Series

Brand :
SOURIAU

Caution

    Product Description

    RC・RCS/RM series cut contact

    [Features]
    · The following 3 types of machine-cut crimp contacts are available.
    · Size 16 (1.6 mm pin diameter) RC, RCS/RM contact (Burndy contact).
    Ultra-precise machine-cut contacts with top electric and mechanical performance. Applicable with the Souriau Industries connector series (applicable wire sizes: AWG30 to 14).
    The outer spring for fixing to the connector body uses a beryllium copper ally with excellent performance.
    The inner socket contact also uses a beryllium copper alloy, ensuring high and long-term connection pressure while realizing an exceedingly low connection point resistance value.
    Socket contacts contain RC and RCS, and RCS is a contact with a broad opening for wider, lower insertion and extraction.
    · Size 20 (1.0 mm pin diameter) RC-W/RM-W contact.
    The contact body is made of highly conductive copper alloy and the outer spring is made of stainless steel. Compliant with AWG26 to 20 wires.
    · Power contact Size 12 (2.4 mm diameter pin), Size 8 (3.6 mm diameter pin)
    Constructed from snap-in pins and sockets cut by high-accuracy, robust machines.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RCDXK-1 | Cut Contact, RC/RCS/RM Series | SOURIAU | MISUMI Thailand