1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MSM Series, Burndy Connector, Cable and Circuit Board Implementation Type

MSM Series, Burndy Connector, Cable and Circuit Board Implementation Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 566.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MSM series, Burndy connector, Cable/circuit board implementation type

[Features]
▪ High-performance cable connector.
▪ This rectangular connector can be used for wire-to-wire and wire-to-board connections, and more.
▪ 8 types from 14 core to 75 core.
▪ Supports a wide variety of needs, with various lock types, jack screws, guiding pins, levers, and numerous cable clamps.
▪ The MSM Burndy connector is compliant with MIL-C-28748, NFC93426, and HE621-622.

 
Part Number
MS14RM-58
MS20PM-57
MS20PM-118K
MS20PM-JD10
MS20PM-JD10S
MS20RM-58S
MS26PM-JD10
MS26PM-JD10S
MS26RM-58SSALE
MS34PM-JD10
MS42PM-JD10
MS42PM-JD10S
MS42RM-58
MS50PM-57S
MS50PM-118KS
MS50PM-JD10
MS50PM-JD10S
MS50RM-58
MS50RM-58S
MS75PM-JD10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber Of Pins

฿ 694.84

CONNECTOR 1 Piece(s) Available 3 Day(s) -14

฿ 1,012.65

CONNECTOR 1 Piece(s) Available 3 Day(s) -20

฿ 1,704.39

CONNECTOR 1 Piece(s) Available 3 Day(s) -20

฿ 1,169.42

CONNECTOR 1 Piece(s) Available 3 Day(s) -20

฿ 1,635.10

CONNECTOR 1 Piece(s) Available 11 Day(s) -20

฿ 1,012.65

CONNECTOR 1 Piece(s) Available 3 Day(s) -20

฿ 1,395.10

CONNECTOR 10 Piece(s) 2 Day(s) -26

฿ 1,317.72

CONNECTOR 1 Piece(s) 3 Day(s) 1026

฿ 1,090.45

฿ 424.19

CONNECTOR 1 Piece(s) Same day 1026

฿ 1,185.05

CONNECTOR 1 Piece(s) Available 3 Day(s) 1034

฿ 1,227.27

CONNECTOR 1 Piece(s) Available 3 Day(s) -42

฿ 1,414.21

CONNECTOR 1 Piece(s) Available 11 Day(s) -42

฿ 566.33

CONNECTOR 1 Piece(s) Available 11 Day(s) -42

฿ 895.59

CONNECTOR 1 Piece(s) Available 11 Day(s) -50

฿ 2,451.48

CONNECTOR 1 Piece(s) Available 3 Day(s) -50

฿ 1,215.20

CONNECTOR 1 Piece(s) Available 3 Day(s) 1050

฿ 1,567.24

CONNECTOR 1 Piece(s) Available 3 Day(s) 1050

฿ 572.35

CONNECTOR 1 Piece(s) Available 3 Day(s) 1050

฿ 1,207.35

CONNECTOR 1 Piece(s) Available 3 Day(s) -50

฿ 1,474.51

CONNECTOR 1 Piece(s) Available 11 Day(s) -75

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connection direction Straight