1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CK / CKS Small Screw Type and Spring Type 10A / 250 V Insert (Part Number)

CONNECTORS

CK / CKS   Small Screw Type and Spring Type   10A / 250 V   Insert
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 164.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CK / CKS Small screw type / spring type, 10A / 250 V, Insert

[Features]
・CK/CKS.
・Small screw type / spring type.
▪ 10A/250 V insert

 
Part Number
CKM 03 N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Contact surface treatment Color Operating Temperature Range (Max)
(°C)
Enclosure type Hood Entry Direction Entry dimensions
(mm)
Material Details Note Other standards Application

฿ 173.34

CONNECTORS 1 Piece(s) Available 3 Day(s) 10Male (plug)3Cable Connection10250Fasten With ScrewsStraight-UL / CCC / CSAMale insert0.75 to 2.518 to 14Silver PlatedBlack+100---Flame resistant thermoplastic resinWith male contact-GL, GOST-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials A/B/C Operating Temperature Range (Min)(°C) -40
Enclosure size(mm) 21.21

Please check the type/dimensions/specifications of the part CKM 03 N in the CK / CKS Small Screw Type and Spring Type 10A / 250 V Insert series.

Products with similar specification

Part Number
CKF 03
CKF 03 N
CKF 04
CKM 04
CKSF 03
CKSF 04
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Contact surface treatment Color Operating Temperature Range (Max)
(°C)
Enclosure type Hood Entry Direction Entry dimensions
(mm)
Material Details Note Other standards Application

฿ 191.23

1 Piece(s) 3 Day(s) 10Female (socket)3Cable Connection10250Fasten With ScrewsStraight-CCC / CSA / ULFemale insert0.75 to 2.518 to 14Silver PlatedWhite+100---Flame resistant thermoplastic resinWith female contactMountable from the back of straight-type bulkhead housing CKI.GL, GOST-

฿ 164.58

1 Piece(s) Available 3 Day(s) 10Female (socket)3Cable Connection10250Fasten With ScrewsStraight-CCC / CSA / ULFemale insert0.75 to 2.518 to 14Silver PlatedBlack+100---Flame resistant thermoplastic resinWith female contactMountable from the back of straight-type bulkhead housing CKI.GL, GOST-

฿ 178.29

1 Piece(s) Available 3 Day(s) 10Female (socket)4Cable Connection10250Fasten With ScrewsStraight-CCC / CSA / ULFemale insert0.75 to 2.518 to 14Silver PlatedWhite+100---Flame resistant thermoplastic resinWith female contactMountable from the back of straight-type bulkhead housing CKI.GL, GOST-

฿ 176.77

1 Piece(s) Available 3 Day(s) 10Male (plug)4Cable Connection10250Fasten With ScrewsStraight-CCC / CSA / ULMale insert0.75 to 2.518 to 14Silver PlatedWhite+100---Flame resistant thermoplastic resinWith male contact-GL, GOST-

฿ 291.43

1 Piece(s) Available 3 Day(s) 10Female (socket)3Cable Connection10400[Other] Spring typeStraight-CCC / UL / CULFemale insert0.14 to 2.526 to 14Silver Plated-+125---Flame resistant thermoplastic resinWith female contact-GOST-

฿ 318.86

1 Piece(s) Available 3 Day(s) 10Female (socket)4Cable Connection10400[Other] Spring typeStraight-CCC / UL / CULFemale insert0.14 to 2.526 to 14Silver Plated-+125---Flame resistant thermoplastic resinWith female contact-GOST-